Clever, connected and cutting-edge
The PLUS+1® Connect CS500 IoT Gateway and data services offers machine operators, owners, service technicians, and fleet managers the ability to connect and interact with their machines and provides cost-effective solutions to fit the remote monitoring needs of today's mobile machines. From the PLUS+1® Connect portal, the CS500 can be remotely configured to monitor the machine state, performance, and position for increased efficiency and accountability, asset management, and a reduction in the total cost of ownership.
The PLUS+1® Connect machine monitoring platform then provides insights to optimize machine efficiency, improve productivity and facilitate servicing through data generated on-site.
Features and benefits
Easy to install enclosure
Plug and perform solution
Radio Module Global 4G LTE, 3G UMTS/HSPA+, and 2G GSM/GPRS/EDGE
Remote PLUS+1® GUIDE and PLUS+1® Service Tool connectivity
PLUS+1® Connect portal to configure logging of machine and position data
Firmware-over-the-air (FOTA) update
Factory-installed SIM Card
2 CAN buses 2.0A/B
IP67 Ingress Protection rating
4 multifunction inputs
Power management driven by CL15 including low-power mode with cyclic configurable wake-up
Flexible mounting options
GNSS position tracking
Factory-installed security certificate