Flexible data and position logging
The CS100 provides high quality, plug and perform ease of installation, and cost-effective solutions to fit the remote monitoring needs of today’s mobile machines.
Product highlights
The CS100 includes LTE Cat M1 and 2G cellular communications, GNSS positioning, 2 multifunction I/O, Power Management Port and 2 CAN bus ports.
Features and benefits
Easy to install enclosure
Plug and perform solution
LTE Cat M1 and 2G cellular
Firmware-over-the-air (FOTA) update
Internal cellular and GNSS antennas
Factory-installed SIM Card
2 CAN buses 2.0A/B
IP67 (with connector mated)
2 multifunction I/O
Power management driven by CL15 including low-power mode with cyclic configurable wake-up
Flexible mounting options
GNSS position tracking
Factory-installed security certificate
Internal non-volatile memory allows stored Data Logging for:
- CAN messages
- GNSS position
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® Connect CS100 Cellular Gateway Data Sheet | Spanish, Castilian | Multiple | 10 May, 2024 | 426.0 KB | |
Data sheet | PLUS+1® Connect CS100 Cellular Gateway Data Sheet | English | Multiple | 14 Sep, 2023 | 415.5 KB | |
User guide | PLUS+1® Connect CS100 IoT Gateway Technical Information | English | Multiple | 06 Aug, 2025 | 3.1 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Partner ProgramLinak A/S contributes to the PLUS+1® platform and will have products supported by the new PLUS+1® Compliance software blocks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® softwarePLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Legacy: Pro-FX softwarePro-FX software streamlines application development and simplifies hardware setup, empowering you to build safer, smarter machines quickly and cost efficiently. The easy-to-use software features a robust library of pre-programmed development tools and is built on an open platform that uses industry-standard languages and protocols.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.