Powerful, versatile high-pin solution
CAN-based PLUS+1® XL controllers offer a high I/O pin count for optimal vehicle control. Enhance your machine's control capabilities with ISOBUS, enabling advanced functionality and seamless communication with implements. PLUS+1® XL controllers provide space savings and optimize installation costs while meeting the latest technology needs for high-end performance. Programming our controllers requires minimum effort with our easy-to-learn PLUS+1® GUIDE software.
High-pin controller with integrated safety functionality and the most recent machine interfaces.
With the highest pin-count in the PLUS+1® controller families, the XL controller eliminates the need for expansion modules, supporting a more stream lined machine design and reduced space consumption, which also makes it suitable for very compact vehicle.
The Power of PLUS+1® controllers
Enables the versatile and continuously expanding PLUS+1® tool chain and ecosystem saving costs and reducing total cost of ownership.
Utilizing the PLUS+1® tool chain, provides higher flexibility and faster development cycles.
Save programming time and quickly build your machine application using the graphical PLUS+1® GUIDE application.
For trouble shooting and technical field support, the PLUS+1 suite comes with the powerful and free PLUS+1® Service Tool that helps quickly connecting to the CAN system and read or fine tune parameters.
For advanced programming use cases the system allows for POU’s in C-code as well as perform simulation in Matlab Simulink.
Dual Boot capability and supports programming in full C-Open code application with the ability to port and program PLCopen applications (IEC-61131-3 Industrial Programming Standard) using Structured Text, Ladder Diagrams and Function Block Diagrams.
ISOBUS certified CAN ports ensure seamless communication and interoperability with other ISOBUS-compliant devices, simplifying integration and reducing compatibility issues.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Safety guide | PLUS+1 controller XL 104-xxxx functional safety implementation safety manual | English | Multiple | 23 Sep, 2025 | 6.0 MB | |
| Data sheet | PLUS+1® controller XL104-0000 data sheet | English | Multiple | 04 Sep, 2025 | 1.1 MB | |
| Data sheet | PLUS+1® controller XL104-0000 data sheet | Japanese | Japan | 09 Sep, 2025 | 6.3 MB | |
| User guide | PLUS+1® Controller XL104-xxxx Technical Information | Japanese | Japan | 16 Sep, 2025 | 6.4 MB | |
| User guide | PLUS+1® Controller XL104-xxxx Technical Information | Japanese | Multiple | 16 Sep, 2025 | 4.5 MB | |
| User guide | PLUS+1® XL Controller Platform 100+4 pin Technical Information | English | Multiple | 04 Sep, 2025 | 3.3 MB | |
| User guide | PLUS+1® XL Controller Platform 100+4 pin Technical Information | Italian | Multiple | 11 Jul, 2021 | 2.9 MB | |
| Data sheet | PLUS+1® XL104-0000 Controller Data Sheet | Chinese | China | 19 Oct, 2020 | 1.8 MB | |
| Data sheet | PLUS+1® XL104-0000 Controller Data Sheet | Japanese | Multiple | 09 Sep, 2025 | 5.4 MB |
Downloads
ISOBUS-certified controllers offer OEMs reduced development costs, improved interoperability, and enhanced customer satisfaction through seamless integration with other ISOBUS devices, ultimately expanding market reach and providing a competitive advantage. By using ISOBUS-certified controllers, OEMs ensure their products are future-proof and easily integrated into global agricultural systems.
Related products
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.








