Maximum acceleration and faster cycle times
Vickers by Danfoss medium-duty tie-rod NFPA cylinders offer maximum bearing support and wear resistance, thanks to the unitized pilot fitted rod bearing. Our R series cylinders come in 19 different mounting styles and bore sizes from 1 in to 20 in, so you can find the right fit for your project.
- Speed - maximum acceleration and faster cycle times
- Design - designed for safety and reliability
- Pressure - rated up to 250 psi
Maximum acceleration and faster cycle times
Enabled by a fully adjustable cushioning system.
Designed for maximum safety and reliability
Captive cushion screws keep screws firmly in place. A removable, unitized, pilot-fitted rod bearing provides maximum bearing capacity, wear resistance and reliability. The chrome-plated steel body tube provides corrosion resistance, so your cylinder lasts longer.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type | 
|---|---|---|---|---|---|---|
| Brochure | Cylinders Product Overview and Selection Guide | English | Multiple | 17 Apr, 2025 | 6.3 MB | |
| Fact sheet | Tie Rod Cylinders for Wind Turbines | English | Multiple | 04 Aug, 2023 | 485.2 KB | |
| Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB | 
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.