Pressure reduction controllers consist of a valve and a pressure actuator. They are used in water and steam applications.
The pressure reduction is set to absolute pressure. It is installed in the flow, before the application where pressure needs to be reduced.
The pressure reducer is required in network locations where the pressure is very high and/or varies a lot.
This typically occurs close to pumping stations in the network. Reducing high pressure enables accurate and stable temperature control of the application behind the pressure reducer.
Features and benefits
Eliminates pressure variations and provide optimum operating conditions with improved temperature control quality
Made for demanding systems, resistant to corrosion, cavitation and dirt
Connected system is protected against pressure surges, fluctuations, cavitation and noise
Tools and apps
Application guide
FAQ
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Danfoss partners with the city of Banja Luka to decarbonize district energyThe Challenge: Renovate 34 of the city’s largest heating substations
The Solution: Danfoss Leanheat® Monitor enables full substation digitalization
The Results: reduced heat consumption by 10% -
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Successful transition from oil boilers to a local heating network in EurasburgIn the Wittelsbacher Land near Augsburg the local network in Eurasburg supplies heat to 80 buildings using a wood chip heating system. Danfoss’ substations ensure efficient heating in all building types, and its modern SCADA solution enables remote system monitoring and management.Â
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Improved hydronic balancing of the district heating network in SloveniaThe Saleska Valley district heating network is the second largest network in Slovenia, dating back to 1959. Since then, the demands have changed significantly and have challenged the hydronic balancing of the system which was optimized with new intelligent controllers Virtus.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Danfoss shaft generators drive down emissions on boardSOUTH KOREA: The South Korean National Institute of Fishery Science is enjoying great fuel savings and 20-30% less emissions from its newest research vessel. A special shaft generator solution enabled the vessel to comply with the IMO environmental regulations effective in 2020.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Leanheat makes buildings smartIn Europe, 30 percent of all energy consumption goes to heat or cool buildings. Danfoss has the solution to lower energy usage and improve indoor climate by adding a digital element: Leanheat software.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Solar heating plant reduces CO2 emissions by 15,700 tonnes annuallyThe world’s largest solar heating plant in Silkeborg, Denmark harnesses energy to heat the homes and workplaces of 40,000 citizens. It supplies 18-20% of the annual heat consumption in the city of Silkeborg, Denmark, which has an ambitious target of CO2 neutrality in heat production by the year 2030.