District heating transfer stations provide the interface between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions.
Our District heating substations are suitable for almost any domestic hot water and heating or cooling systems and provide a very high degree of comfort and operational performance. The systems are customizable to suit your specific requirements. And the fact that a wide range of recommended components are used gives you several advantages.
Selecting the right district heating substation makes commercial sense
No matter what kind of district heating or cooling substation you need, Danfoss will find a match in our comprehensive range of substations and heat transfer solutions.
Each building has its specific heat demands, every district heating company has its technical connection requirements, and each resident have individual heating habits. These criteria influence on the selection of substations for heat distribution in buildings and villages as well as in small and large district heating networks.
The size of a substation is determined by the heat demand of the apartment or the building which needs to be heated. Temperature and pressure of the primary power supply determine whether a substation is operated directly or indirectly.
In addition, many district heating networks specify special technical connection conditions, which require special control components. And finally, the number and type of heating circuits as well as the form and function of the domestic hot water will influence the needed equipment.
Danfoss offers a complete program of district heating stations and flat stations for ranges starting from 15 kW up to more than 4 MW, for direct or indirect operating mode with one or more heating circuits and primary or secondary side domestic hot water heating as flow, storage tank or anti-legionella system.
The substations can either be pre-defined or pre-ordered custom build solutions. Danfoss has a significant project track record in handling large and small heating and district heating projects, so contact us, and our highly qualified and experienced team will help you to find and dimension the right substations for your requirements.

Specifying the right district heating substation makes commercial sense
The right district heating substation makes all the difference in efficiency, comfort, and reliability. Discover how choosing the right solution can reduce costs and optimize performance.
Features and benefits
Comprehensive range of substations from a single supplier
Integrated components ensure safe operation, increases durability and minimize whole life costs
Benefit from optimized heat transfer and system control performance



Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Indirect Heating and Primary connections for charging DHW systems or cylinderIndirect substations with primary connections for water cylinder are recommended where separation between the network and individual circuits is needed, and water cylinder for Domestic hot water preparation needs to be connected directly to the network.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Indirect Heating and Secondary connections for charging DHW systems or cylinderIndirect substations with secondary connections for water cylinder are recommended where separation between the network and individual circuits is needed, and water cylinder for Domestic hot water preparation needs to be connected after separation from the network. Separation is recommended for pressure and/or temperature reducing as well as creating individual circuits where safety and/or quality of heating medium in one side is a concern.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Indirect heating and charging DHWThe indirect heating substations with integrated Domestic Hot Water tank is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Indirect Heating and instantaneous DHWIndirectly connected substations for heating and instantaneous DHW Heat from the district heating network is transferred to the building installation by the district heating substation. The substation supplies heating and domestic hot water to the building’s residents.
This type of substations have a heat exchanger separating the primary flow from the secondary flow for indirect heating, and a heat exchanger for preparation of domestic hot water instantaneously and only as it is needed.
Tools and apps

Danfoss Heat Selector
The Danfoss Heat Selector is a best-in-class online selection tool that optimizes planning process for heating application experts.
FAQ
General information
Technical information

Smaller, lighter, more efficient: Danfoss' compact substation DSA1 Mini
Learn how the substation is installed, as well as tips and tricks for commissioning and maintenance.
Case stories

Unlock the grid to its full potential
We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.