Termix BVX FI RO complete solution for hot water and space heating
The indirect heating substations with integrated Domestic Hot Water tank is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is for single-family houses or apartments, and it is suitable in cases with low district heating capacity.
The domestic hot water circuit consists of a hot water tank with coil and a pump for controlling the temperature with possibility for DHW priority. The DHW tank and coil are enameled, and the tank contains a magnesium anode.
Features and benefits
-
Integrated components ensure safe operation, increases durability and minimize whole life costs
-
Benefit from optimized heat transfer and system control performance
-
Compact design - Minimum space required for installation
-
Electronic control of heating and domestic hot water
-
Operates independently of differential pressure and flow temperature
-
Fully insulated - Low energy loss