Vxe SLS villa substations, designed for Indirect Heating and Charging domestic hot water applications
A substation for indirect heating and domestic hot water preparation on charging principle is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
In this way, the building application works regardless of pressure or temperature variations in the district heating network (hydronic balancing) and is safe from pipe breaks or leaks.
A high-efficiency heat exchanger is used for charging the hot water tank.
Features and benefits
-
Integrated components ensure safe operation, increases durability and minimize whole life costs
-
Benefit from optimized heat transfer and system control performance
-
Compact design - Minimum space required for installation
-
Electronic control of heating and domestic hot water
-
Operates independently of differential pressure and flow temperature
-
Low energy loss
Product range
Find the right villa station for your Indirect Heating & Charging DHW applications
Check out our easy and simple product overview and find exactly the villa station that fits your application requirements.
Find the right villa station for your Indirect Heating & DHW tank applications
Check out our easy and simple product overview and find exactly the villa station that fits your application requirements.