Achieve peak efficiency and performance: iC7-HVACR
Whatever your system ambition, iC7-HVACR can fulfill it. iC7-HVACR is the next generation VFD for HVAC applications, engineered to deliver unparalleled performance and reliability in even the most demanding environments. With its innovative design, this HVACR variable frequency drive is your key to creating truly energy-efficient HVAC systems for commercial buildings. The iC7-HVACR is more than just a drive; it's a forward-looking solution that leverages the latest in Industrial IoT for intelligent, connected, and secure operation. The modular control platform allows for flexible functionality expansion, making it the perfect choice to upgrade your HVACR system.
The iC7-HVACR ULH variant is an ultra low harmonic HVAC drive which sets a new benchmark for harmonic mitigation drives, ensuring clean power grids and extending the lifetime of your equipment.
Supply voltage and power range
• Standard drives: 3 x 380-480 V AC ... 1.1 – 710 kW
• Ultra low-harmonic (ULH) drives: 3 x 380-480 V AC… 22-160 kW

Manage harmonics with ULH drives
Discover how our ultra low-harmonic variants can help you stay compliant, cost effectively.
Read the fact sheet
Find the drive to fit your application

Optimized for wall-mounted, cabinet-mounted, or free-standing installation, these drives are the core of an energy efficient HVAC system.

For applications with sensitive power grids or strict harmonic distortion limits, the iC7-HVACR ULH (ultra low harmonic) variant is the ultimate solution
Features and benefits

The iC7-HVACR ULH variant is a leading ultra low-harmonic HVAC drive, ensuring compliance with the strictest power quality standards and minimizing electrical disturbances. This makes it one of the most effective harmonic mitigation drives available.

Unique back-channel cooling removes up to 90% of heat losses from the electrical room, for maximum efficiency and space optimization. Extend equipment service life and reduce energy costs significantly with dramatically less air conditioning load.

With market-leading hardware-based protection, your iC7-HVACR variable frequency drive is safe from unauthorized access. A crypto chip ensures end-to-end encrypted data transfer.
Key features
-
Highly compact design saves space and reduces cooling costs in your energy efficient HVAC system
-
Advanced, hardware-based cybersecurity: Avoid compromising the security of your property
-
VFD for HVAC and refrigeration: Enhanced HVACR intelligence with more sensors, analytics, and future-proof connectivity for optimized HVACR system performance
-
EMC compliance: Built-in EMC filter protects equipment against electrical interference (Categories C1, C2, and C3)
-
Ultra low-harmonic HVAC drives: iC7-HVACR ULH drives for harmonic mitigation deliver supreme THDi (< 3-5%) to protect equipment from overheating and malfunctioning
-
Choose integrated dual Ethernet or RS 485 port with multiple fieldbus protocols available: BACnet/IP, Modbus TCP, EtherNet/IP, PROFINET RT, EtherCAT, BACnet MSTP, and Modbus RTU
-
Safe Torque-Off (STO) up to SIL3 / Performance Level e (PLe) as standard, for the highest reliability and easier certification
-
Numerous integrated sensors and sensor calibration improve performance and control accuracy, contributing to a more energy-efficient HVAC drive
-
Use our virtual models to speed up and de-risk your development project when you upgrade your HVACR system
-
Efficient heat management with back-channel cooling
-
Connect to IM or PM motors and the drive will adapt quickly
-
Integrated condition-based monitoring (CBM) maximizes system uptime by preventing issues before they occur
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Application guide | Connecting to iC7 Series Remotely via Mobile Network | English | Multiple | 21 Jun, 2024 | 3.9 MB | |
| Operating guide | Functional Extension Options | English | Multiple | 11 Feb, 2026 | 4.5 MB | |
| Installation guide | Functional Extension Options - Installation | English | Multiple | 03 May, 2023 | 19.2 MB | |
| Installation guide | iC7 AQUA and HVACR, 206-1260 A | English | Multiple | 26 Mar, 2026 | 12.8 MB | |
| Application guide | iC7 Integration into Rockwell Automation Studio 5000 | English | Multiple | 17 Dec, 2024 | 8.4 MB | |
| Application guide | iC7 integration into Siemens TIA Portal | English | Multiple | 10 Jul, 2024 | 7.5 MB | |
| Application guide | iC7 MyDrive Insight | English | Multiple | 06 Oct, 2023 | 3.2 MB | |
| Installation guide | iC7 Series Control Panel | English | Multiple | 31 Jul, 2023 | 1.6 MB | |
| Installation guide | iC7 Series Control Panel Mounting Kit | English | Multiple | 24 Jul, 2024 | 328.0 KB | |
| Operating guide | iC7 Series Ethernet-IP | English | Multiple | 28 Sep, 2023 | 8.2 MB | |
| Safety guide | iC7 Series Frequency Converters Installation safety | Arabic; Czech; German; Greek (modern); English; Spanish, Castilian; French; Hungarian; Italian; Polish; Portuguese; Romanian, Moldavian, Moldovan; Chinese | Multiple | 26 May, 2025 | 4.9 MB | |
| Application guide | iC7 Series HVACR Application Guide | English | Multiple | 13 Mar, 2026 | 5.3 MB | |
| Operating guide | iC7 Series Modbus | English | Multiple | 20 Sep, 2023 | 7.8 MB | |
| Operating guide | iC7 Series PROFINET | German | Multiple | 09 Oct, 2023 | 15.2 MB | |
| Operating guide | iC7 Series PROFINET | English | Multiple | 09 Oct, 2023 | 15.7 MB | |
| Installation guide | iC7 Series ULH (Ultra Low Harmonic) Frequency Converters FA10b (147-302 A) | English | Multiple | 26 Mar, 2026 | 6.4 MB | |
| Installation guide | iC7 Series ULH Frequency Converters, Ultra Low Harmonic FB07 | English | Multiple | 17 Mar, 2026 | 4.4 MB | |
| Installation guide | iC7-Aqua and HVACR Frequency Converters, FA02–FA08/FB06–FB08/FK06–FK08 (1.3–170 A) | English | Multiple | 17 Mar, 2026 | 19.3 MB | |
| Operating guide | iC7-Aqua and iC7-HVACR Functional Safety | English | Multiple | 20 Jan, 2026 | 1.2 MB | |
| Operating guide | iC7-Automation EtherCAT | English | Multiple | 12 Jul, 2024 | 6.1 MB | |
| Design guide | iC7-HVACR Frequency Converters | English | Multiple | 27 Mar, 2026 | 15.5 MB | |
| Fact sheet | iC7-HVACR Frequency Converters | English | Multiple | 07 Apr, 2026 | 2.5 MB | |
| Fact sheet | iC7-HVACR Frequency Converters - Chinese | Chinese | Multiple | 04 Feb, 2026 | 1.6 MB | |
| Fact sheet | iC7-HVACR Frequency Converters - French | French | Multiple | 08 Apr, 2026 | 2.6 MB | |
| Fact sheet | iC7-HVACR Frequency Converters - German | German | Multiple | 08 Apr, 2026 | 2.6 MB | |
| Fact sheet | iC7-HVACR Frequency Converters - Italian | Italian | Multiple | 09 Apr, 2026 | 2.6 MB | |
| Fact sheet | iC7-HVACR Frequency Converters - US English | English | United States | 07 Apr, 2026 | 2.5 MB | |
| Installation guide | iC7-HVACR Horizontal Frequency Converter | English | Multiple | 27 Mar, 2026 | 5.1 MB | |
| Brochure | iC7-HVACR Selection Guide | English | Multiple | 07 Apr, 2026 | 22.7 MB | |
| Brochure | iC7-HVACR Selection Guide - German | German | Multiple | 08 Apr, 2026 | 22.7 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters | English | Multiple | 07 Apr, 2026 | 3.1 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters - Chinese | Chinese | Multiple | 07 Apr, 2026 | 3.3 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters - French | French | Multiple | 07 Apr, 2026 | 3.1 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters - German | German | Multiple | 07 Apr, 2026 | 3.2 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters - Italian | Italian | Multiple | 07 Apr, 2026 | 3.2 MB | |
| Fact sheet | iC7-HVACR ULH Frequency Converters - US English | English | United States | 07 Apr, 2026 | 3.2 MB | |
| White paper | Impact of IEC 61800-5-1:2022 on variable frequency drives (VFD) | English | Multiple | 20 Mar, 2026 | 4.6 MB | |
| Application guide | MyDrive Insight Logic Feature | English | Multiple | 08 Jul, 2025 | 1.7 MB | |
| Fact sheet | MyDrive Suite - digital tools for iC7 series | English | Multiple | 30 Apr, 2025 | 2.8 MB |
Drawings
| Type | Name | Language | Updated | Download | File type |
|---|---|---|---|---|---|
| Dimensional drawing | MCAD Control Panel 2.8 OPX20 | 25 Feb, 2026 | 13.1 MB | .stp | |
| Dimensional drawing | MCAD Control Panel 2.8 OPX20 | 25 Feb, 2026 | 482.7 KB | .dxf | |
| Dimensional drawing | MCAD Control Panel 2.8 OPX20 | 25 Feb, 2026 | 164.1 KB | ||
| Dimensional drawing | MCAD Control Panel Flush Mounting Kit | 25 Feb, 2026 | 254.3 KB | ||
| Dimensional drawing | MCAD Control Panel Flush Mounting Kit | 25 Feb, 2026 | 5.7 MB | .stp | |
| Dimensional drawing | MCAD Control Panel Flush Mounting Kit | 25 Feb, 2026 | 1.3 MB | .dxf | |
| Dimensional drawing | MCAD Control Panel Surface Mounting Kit | 25 Feb, 2026 | 187.8 KB | ||
| Dimensional drawing | MCAD Control Panel Surface Mounting Kit | 25 Feb, 2026 | 5.2 MB | .stp | |
| Dimensional drawing | MCAD Control Panel Surface Mounting Kit | 25 Feb, 2026 | 660.3 KB | .dxf | |
| Dimensional drawing | MCAD_Blind_Panel | 25 Feb, 2026 | 401.9 KB | .dxf | |
| Dimensional drawing | MCAD_Blind_Panel | 25 Feb, 2026 | 2.3 MB | .stp | |
| Dimensional drawing | MCAD_Blind_Panel | 25 Feb, 2026 | 128.0 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA02a | 25 Feb, 2026 | 1.5 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA02a | 25 Feb, 2026 | 1.7 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA02a | 25 Feb, 2026 | 4.1 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA02b | 25 Feb, 2026 | 1.6 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA02b | 25 Feb, 2026 | 4.2 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA03a | 25 Feb, 2026 | 1.9 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA03a | 25 Feb, 2026 | 1.5 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA03b | 25 Feb, 2026 | 1.6 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA03b | 25 Feb, 2026 | 1.9 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA03b | 25 Feb, 2026 | 4.2 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA04a | 25 Feb, 2026 | 1.5 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA04a | 25 Feb, 2026 | 1.5 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA04a | 25 Feb, 2026 | 3.7 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA04b | 25 Feb, 2026 | 1.6 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA04b | 25 Feb, 2026 | 3.8 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA04b | 25 Feb, 2026 | 1.5 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA05a | 25 Feb, 2026 | 1.4 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA05a | 25 Feb, 2026 | 3.4 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA05a | 25 Feb, 2026 | 1.5 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA05b | 25 Feb, 2026 | 1.5 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA05b | 25 Feb, 2026 | 1.5 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA05b | 25 Feb, 2026 | 3.4 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA06 | 25 Feb, 2026 | 5.7 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA06 | 25 Feb, 2026 | 2.4 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA06 | 25 Feb, 2026 | 456.7 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA07 | 25 Feb, 2026 | 5.1 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA07 | 25 Feb, 2026 | 2.3 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA07 | 25 Feb, 2026 | 437.7 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA08 | 25 Feb, 2026 | 250.5 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA08 | 25 Feb, 2026 | 2.4 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA08 | 25 Feb, 2026 | 4.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA09 | 25 Feb, 2026 | 1.2 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA09 | 25 Feb, 2026 | 88.1 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA09 | 25 Feb, 2026 | 3.1 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA10 | 25 Feb, 2026 | 1.2 MB | ||
| Dimensional drawing | MCAD_IC7FC_FA10 | 25 Feb, 2026 | 93.7 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA10 | 25 Feb, 2026 | 4.2 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA10b | 25 Feb, 2026 | 5.1 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA11 | 25 Feb, 2026 | 433.5 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA11 | 25 Feb, 2026 | 89.6 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FA11 | 25 Feb, 2026 | 2.6 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA12 | 25 Feb, 2026 | 433.8 KB | ||
| Dimensional drawing | MCAD_IC7FC_FA12 | 25 Feb, 2026 | 2.7 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FA12 | 25 Feb, 2026 | 43.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB09a | 25 Feb, 2026 | 1.4 MB | ||
| Dimensional drawing | MCAD_IC7FC_FB09a | 25 Feb, 2026 | 8.6 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB09a | 25 Feb, 2026 | 83.2 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB09c | 25 Feb, 2026 | 7.8 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB09c | 25 Feb, 2026 | 71.3 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB09c | 25 Feb, 2026 | 1.0 MB | ||
| Dimensional drawing | MCAD_IC7FC_FB10a | 25 Feb, 2026 | 1.3 MB | ||
| Dimensional drawing | MCAD_IC7FC_FB10a | 25 Feb, 2026 | 10.1 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB10a | 25 Feb, 2026 | 98.0 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB10c | 25 Feb, 2026 | 798.1 KB | ||
| Dimensional drawing | MCAD_IC7FC_FB10c | 08 Mar, 2026 | 83.0 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB10c | 25 Feb, 2026 | 2.3 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB11 | 25 Feb, 2026 | 93.3 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FB11 | 25 Feb, 2026 | 9.5 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB11 | 25 Feb, 2026 | 1.2 MB | ||
| Dimensional drawing | MCAD_IC7FC_FB12 | 25 Feb, 2026 | 893.1 KB | ||
| Dimensional drawing | MCAD_IC7FC_FB12 | 25 Feb, 2026 | 7.0 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FB12 | 25 Feb, 2026 | 85.0 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK06 | 25 Feb, 2026 | 3.1 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK06 | 25 Feb, 2026 | 536.0 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK06 | 25 Feb, 2026 | 4.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK06 WITH DISCONNECT | 25 Feb, 2026 | 4.8 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK06 WITH DISCONNECT | 25 Feb, 2026 | 3.3 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK06 WITH DISCONNECT | 25 Feb, 2026 | 585.6 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK07 | 25 Feb, 2026 | 544.0 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK07 | 25 Feb, 2026 | 3.1 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK07 | 25 Feb, 2026 | 4.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK07 WITH DISCONNECT | 25 Feb, 2026 | 3.2 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK07 WITH DISCONNECT | 25 Feb, 2026 | 579.1 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK07 WITH DISCONNECT | 25 Feb, 2026 | 4.8 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK08 | 25 Feb, 2026 | 1.9 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK08 | 25 Feb, 2026 | 3.6 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK08 | 25 Feb, 2026 | 4.0 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK08 WITH DISCONNECT | 25 Feb, 2026 | 1.7 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK08 WITH DISCONNECT | 25 Feb, 2026 | 3.6 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK08 WITH DISCONNECT | 25 Feb, 2026 | 3.9 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK09a | 25 Feb, 2026 | 1.4 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK09a | 25 Feb, 2026 | 83.0 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK09a | 25 Feb, 2026 | 8.6 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK09c | 25 Feb, 2026 | 7.8 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK09c | 25 Feb, 2026 | 1.0 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK09c | 25 Feb, 2026 | 71.2 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK10a | 25 Feb, 2026 | 369.8 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK10a | 25 Feb, 2026 | 10.1 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK10a | 25 Feb, 2026 | 1.3 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK10c | 25 Feb, 2026 | 82.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK10c | 25 Feb, 2026 | 797.7 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK10c | 25 Feb, 2026 | 2.3 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK11 | 25 Feb, 2026 | 9.9 MB | .dxf | |
| Dimensional drawing | MCAD_IC7FC_FK11 | 25 Feb, 2026 | 93.3 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK11 | 25 Feb, 2026 | 1.2 MB | ||
| Dimensional drawing | MCAD_IC7FC_FK12 | 25 Feb, 2026 | 892.9 KB | ||
| Dimensional drawing | MCAD_IC7FC_FK12 | 25 Feb, 2026 | 84.9 MB | .stp | |
| Dimensional drawing | MCAD_IC7FC_FK12 | 25 Feb, 2026 | 7.0 MB | .dxf | |
| Dimensional drawing | MCAD-FB10b-IP54 | 25 Feb, 2026 | 3.1 MB | ||
| Dimensional drawing | MCAD-FB10b-IP54 | 25 Feb, 2026 | 2.7 MB | .stp |
Software
| Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
|---|---|---|---|---|---|---|---|---|
| System software | Library | iC7 Series Library for Siemens TIA Portal | 01 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 10 Jul, 2024 | Released | 12.5 MB | .zip |
| System software | Drive software | iC7-Automation Drive Software | 2025.11.121904-GR6.2 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 24 Feb, 2026 | Released | 27.2 MB | .zip |
| System software | Fieldbus configuration file | iC7-Automation EtherCAT ESI file | 2025.11.121904-GR6.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 24 Feb, 2026 | Released | 307.3 KB | .zip |
| System software | Fieldbus configuration file | iC7-Automation EtherNet/IP EDS | 2025.11.121904-GR6.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 24 Feb, 2026 | Released | 138.2 KB | .zip |
| System software | Fieldbus configuration file | iC7-Automation PROFINET GSDML | 2025.11.121904-GR6.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 24 Feb, 2026 | Released | 848.7 KB | .zip |
| System software | Fieldbus configuration file | iC7-Automation_SM EtherCAT ESI | 26A | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 10 Mar, 2026 | Released | 102.2 KB | .zip |
| System software | Drive software | iC7-Automation_SM System Software | 2026.2.5-26A | English | 24 Feb, 2026 | Released | 48.8 MB | .zip |
| System software | Drive software | iC7-HVACR Drive Software | 2026.3.3-GR.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 26 Mar, 2026 | Released | 63.7 MB | .zip |
| System software | Fieldbus configuration file | iC7-HVACR EtherCAT ESI file | 2026.3.3-GR.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 30 Mar, 2026 | Released | 36.5 KB | .zip |
| System software | Fieldbus configuration file | iC7-HVACR PROFINET GSDML | 2026.3.3-GR.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 30 Mar, 2026 | Released | 139.3 KB | .zip |
| System software | Fieldbus configuration file | iC7-HVAR EtherNet/IP EDS | 2026.3.3-GR.1 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 30 Mar, 2026 | Released | 16.5 KB | .zip |
| System software | Library | Rockwell Studio 5000 AOI and AOG for iC7 integration | 1.0 | English | 15 Dec, 2024 | Released | 13.2 MB | .zip |
Tools and apps
Related solutions

Ventilation, air conditioning and indoor air quality (IAQ) are top priorities when ensuring the comfort and safety of passengers and staff - including fire safety. Danfoss VFD increase precision, save energy and extend application lifetime of the entire HVAC system.

Danfoss solutions help the full range of data centers reach high power usage effectiveness and energy reuse factor, while supporting reliably high uptime. Our offerings include solutions for cooling, fire safety, power distribution, and heat reuse and recovery.

Ensure maximum uptime ventilation, balancing your energy costs without compromising on safety and health.

Encourage shopper comfort and reduce energy costs, with reliable HVAC in malls and shopping centers.

Danfoss solutions ensure pollution-free and safe environments for millions of drivers and passengers in subway and road tunnels around the world.

The ways office buildings are used is changing fast. Trends such as smart offices, digitalization and flexible work stations require adaptations in the technical aspects as well. Optimal indoor comfort for workers is essential. Danfoss offers comfort-increasing and energy-saving HVAC solutions.

iC7 series: Rethinking drives
With more than 1,000 researchers focusing every effort on breaking new ground, we’ve been able to create VFDs that are smaller and better performing than anything you’ve ever seen — and packed with even more power, quality, and reliability. The iC7-HVACR is a testament to this, offering the most energy-efficient HVAC drives for a sustainable future.
Discover our approach
