For Industrial Refrigeration with a need for high surface protection
The range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering the SVL valves. The stainless steel products are therefore offer many of the same benefits known from the Flexline™ concept.
In certain specific areas such as outdoor applications and corrosive atmospheres, such
as coastal installations, there is a need for high surface protection to prevent failure due to
corrosion.
Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.
Based on a common housing (angle- or straightway) the function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. All function modules fit in the same housing offering great flexibility and simplicity.
Features and benefits
-
Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2) and all flammable refrigerants
-
Suitable for sub-critical CO2 and heat pump systems
-
Allows for fast and easy service with shared spare parts and modular design
-
Delivers a smooth opening and closing operation along with very high reliability
Danfoss offers a wide range of stainless steel components, including the new SVL SS Flexline™ series of modular line components. Read brochures for the dairy, fishery, brewery, and meat processing industries.
Find your relevant brochure

Product range

SCA-X SS are check and stop valves in stainless steel with a built-in stop valve function. SCA-X SS are available in angleway versions. The valves are designed to open at very low differential pressures, allow favourable flow conditions and are easy to disassemble for inspection and service. SCA-X are equipped with vented cap and have internal backseating enabling the spindle seal to be replaced whilst the valve still under pressure.

The stainless steel REG-SA SS and REG-SB SS are angleway and straightway hand-operated regulating valves, which act as normal shut-off valves in closed position.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 27 Mar, 2025 | 18.5 MB | |
| Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | English | Multiple | 09 Feb, 2024 | 4.3 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | French | Multiple | 23 May, 2023 | 3.5 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Chinese | Multiple | 23 May, 2023 | 3.6 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Spanish, Castilian | Multiple | 23 May, 2023 | 3.5 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Polish | Multiple | 23 May, 2023 | 3.8 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Italian | Multiple | 23 May, 2023 | 3.5 MB | |
| Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Portuguese | Multiple | 23 May, 2023 | 3.7 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Italian | Multiple | 07 Aug, 2023 | 2.2 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Portuguese | Multiple | 07 Aug, 2023 | 2.2 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | English | Multiple | 10 Apr, 2025 | 2.5 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | French | Multiple | 07 Aug, 2023 | 2.2 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Chinese | Multiple | 07 Aug, 2023 | 2.5 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Polish | Multiple | 07 Aug, 2023 | 2.3 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Spanish, Castilian | Multiple | 07 Aug, 2023 | 2.2 MB | |
| Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 20 Mar, 2018 | 12.2 MB | |
| Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Italian | Multiple | 23 Jan, 2024 | 3.9 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Polish | Multiple | 23 Jan, 2024 | 4.1 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | French | Multiple | 23 Jan, 2024 | 4.0 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | English | Multiple | 07 Apr, 2025 | 3.8 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Spanish, Castilian | Multiple | 23 Jan, 2024 | 4.0 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Portuguese | Multiple | 23 Jan, 2024 | 4.0 MB | |
| Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Chinese | Multiple | 23 Jan, 2024 | 4.0 MB | |
| Brochure | Stainless Steel Products for the Brewing Industry | Spanish, Castilian | Multiple | 14 Oct, 2014 | 887.9 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | French | Multiple | 14 Oct, 2014 | 902.1 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | German | Multiple | 02 Oct, 2014 | 940.7 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | English | Multiple | 28 Mar, 2024 | 2.9 MB | |
| Brochure | Stainless Steel Products for the Brewing Industry | Polish | Multiple | 14 Oct, 2014 | 893.4 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | Danish | Multiple | 14 Oct, 2014 | 887.2 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | Dutch, Flemish | Multiple | 14 Oct, 2014 | 908.6 KB | |
| Brochure | Stainless Steel Products for the Brewing Industry | English | Multiple | 12 Feb, 2024 | 14.7 MB | |
| Brochure | Stainless Steel Products for the Dairy Industry | German | Multiple | 12 Oct, 2014 | 868.1 KB | |
| Brochure | Stainless Steel Products for the Dairy Industry | Spanish, Castilian | Multiple | 14 Oct, 2014 | 805.4 KB | |
| Brochure | Stainless Steel Products for the Dairy Industry | Polish | Multiple | 14 Oct, 2014 | 840.5 KB | |
| Brochure | Stainless Steel Products for the Dairy Industry | English | Multiple | 12 Feb, 2024 | 14.4 MB | |
| Brochure | Stainless Steel Products for the Dairy Industry | English | Multiple | 28 Mar, 2024 | 14.4 MB | |
| Brochure | Stainless Steel Products for the Dairy Industry | French | Multiple | 14 Oct, 2014 | 866.6 KB | |
| Brochure | Stainless Steel Products for the Dairy Industry | Russian | Multiple | 14 Oct, 2014 | 853.8 KB | |
| Brochure | Stainless Steel Products for the Dairy Industry | Danish | Multiple | 14 Oct, 2014 | 829.0 KB | |
| Brochure | Stainless Steel Products for the Fishery Industry | English | Multiple | 12 Feb, 2024 | 15.0 MB | |
| Brochure | Stainless Steel Products for the Fishery Industry | German | Multiple | 02 Oct, 2014 | 1.7 MB | |
| Brochure | Stainless Steel Products for the Fishery Industry | English | Multiple | 28 Mar, 2024 | 15.0 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Polish | Multiple | 09 Dec, 2014 | 1.1 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Spanish, Castilian | Multiple | 09 Dec, 2014 | 1.1 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Russian | Central Asia Unit | 09 Dec, 2014 | 1.2 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Dutch, Flemish | Multiple | 09 Dec, 2014 | 1.1 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | French | Multiple | 09 Dec, 2014 | 1.2 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | German | Multiple | 06 Oct, 2014 | 1.4 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Chinese | Multiple | 09 Dec, 2014 | 1.9 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | English | Multiple | 12 Feb, 2024 | 14.9 MB | |
| Brochure | Stainless Steel Products for the Meat Processing Industry | Danish | Multiple | 09 Dec, 2014 | 1.1 MB | |
| Data sheet | Strainer housing, type FIA SS | Portuguese | Multiple | 12 May, 2023 | 3.4 MB | |
| Data sheet | Strainer housing, type FIA SS | Spanish, Castilian | Multiple | 12 May, 2023 | 2.5 MB | |
| Data sheet | Strainer housing, type FIA SS | English | Multiple | 28 Jan, 2025 | 2.6 MB | |
| Data sheet | Strainer housing, type FIA SS | Chinese | Multiple | 12 May, 2023 | 2.4 MB |
Software
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2

Related products

The SVL Flexline™ 65 Bar product platform is targeted for Industrial Refrigeration and Heat Pumps market and is based on the successful modular Standard SVL platform. The same flexibility, simplicity and efficiency are features offered.

The SVL Flexline™ 52 Bar product platform is targeted to meet industrial refrigeration requirements worldwide.

The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.