SVL Flexline™ platform is expanded to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO₂ systems.
The SVL-140 bar manual valve range for Industrial CO₂ Trans-critical Systems is based onthe successful modular Standard SVL platform. The same flexibility, simplicity and efficiencyare features offered in this series.
The valves are available in angle and straight connection. It is designed for favorable flow conditions and the FIA-140B can be fitted with the existing range of pleated filter inserts from 50 to 500 microns. Strainer inserts are shared with other FIA valves in the SVL platform.
The valves are especially applicable in medium and high-pressure part of the CO₂ transcritical system:
SVA-140B with balanced piston design providing smooth low torque opening of valve at high differential pressure
Straight and angle version valve body
Arrow for flow direction on valve body
Replaceable top part or filter insert
Buttweld and brazing connections
Max. working pressure: 140 bar (2030 psi)
A guide on servicing the Danfoss SVA-140 B shut-off valve. Watch the video on steps to ensure a safe and reliable valve operation.
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2
The range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering the SVL valves. The stainless steel products are therefore offer many of the same benefits known from the Flexline™ concept.
The SVL Flexline™ 65 Bar product platform is targeted for Industrial Refrigeration and Heat Pumps market and is based on the successful modular Standard SVL platform. The same flexibility, simplicity and efficiency are features offered.
The SVL Flexline™ 52 Bar product platform is targeted to meet industrial refrigeration requirements worldwide.
The Danfoss Multi Ejector Solution™ ensures that transcritical CO₂ applications for retailers become energy efficient in any climate.
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.
Sign up to our newsletter to receive the information on SVL-140B Parts Program and other Industrial Refrigeration topics.