ERC multipurpose electronic refrigeration controls offer energy savings through defrost on demand and smart evaporator fan management. Due to their standard size, easy configuration and multiple sensors compatibility, installation is quick and easy. They also improve food safety by protecting the compressor from fluctuations in power supply and high condensing temperatures. Their long relay lifetime ensure minimal maintenance costs.
ERC 11x series
The ERC11x is perfect for high-volume food service equipment, such as bottle coolers, commercial refrigerators and freezers, and beer coolers.The ERC11x with Danfoss ECOâ„¢ functionality includes new energy saving features, such as "early wake-up", "adaptive defrost", and "automatic fan control". The new ERC allows you to automate the cabinet with a wide range of sensors, such as movement sensor detection, door opening frequency, and ambient light to enable additional energy savings.
ERC 112D VSC
Especially designed for bottle coolers and commercial fridges and freezers where a variable speed compressor is installed, the ERC 112D VSC brings greater efficiency, precision and simplicity. Approved for hydrocarbon refrigerants.
ERC 21x series
The ERC 21x is a perfect solution for cold rooms or low-volume food service equipment. The ERC series comes with pre-installed programs for typical applications and is compatible with a wide range of sensor types. All you have to do on startup is enter the type of sensor and the type of application.To protect the compressor, the controller is supplied with zero-cross switching technology and voltage protection.
The ERC 112D VSC with the variable speed compressor is a perfect match for savings
With an easy overview of features and code numbers, you can now find the right solutions faster in our electronic controls catalogue for commercial refrigeration.
Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
The specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.
As authorities and customers focus on energy efficiency standards and ratings to understand not just what a commercial refrigeration unit costs to buy, but what it costs to operate, the refrigeration design engineer needs to look again at the fundamentals and consider new approaches.
The ERC 213 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 3 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
ERC 113: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.
The ERC 214 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 4 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
The ERC 211 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 1 relay. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
ERC 111: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.
The ERC refrigeration controls are perfect for bottle coolers, stainless steel fridges and freezers, beer coolers, light supermarket applications and many others.
Play video
Danfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
At Danfoss you will find a wide variety of solutions for the ice cream maker industry. Learn more about our commercial ice cream maker parts here.
Reach-in cabinet designed to receive and store fresh, frozen or pre-cooled products. Typically a stainless steel, self-contained unit used in professional kitchens, bakeries, and laboratories.
In air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
Danfoss offers a wide variety of solutions for glass door merchandisers. Read more about our commercial glass door fridge components here.
Uncover the potential in decarbonizing and reducing energy consumption of your cooling equipment in the food & beverage space. Danfoss can help you increase energy efficiency and achieve a more sustainable fleet of coolers. We help you reach your decarbonization number.