Automatic control & regulating valves
Automatic control and regulating valves offer precise fluid flow and pressure management, ensuring optimal system performance. Our valves are designed for a wide range of applications, from HVAC to industrial processes.
Solenoid & pressure regulating valves
Solenoid valves provide reliable control of fluid and gas flow in industrial refrigeration systems. Designed for high-pressure refrigerants like CO₂ and ammonia, they are built to handle future refrigerants while offering flexibility, energy efficiency, and easy installation. Their modular design ensures adaptability to various system requirements, ensuring safety and optimized performance.

ICF 20-2 solenoid valve, the successor to the legendary EVRA(T) 15/20, is boosted by future-proof upgrades. Tighter, safer and leak-proof - a next generation solenoid valve for a wide range of industrial refrigeration applications.

Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.

The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
Motor operated valves
Motor-operated valves provide precise regulation for a variety of refrigeration system applications, including liquid injection, suction, and hot gas lines. Built to handle future refrigerants like CO₂ and ammonia, they offer high-pressure resistance, operational reliability, and energy-efficient control. With easy installation and service, these valves ensure smooth performance and seamless integration into advanced control systems.

ICMTS 50 & 80 for large capacity Transcritical CO2 systems. ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.