Automated control
Danfoss hitch control solutions provide automated control over the implements a machine is pulling or pushing. Eliminate the need to manually adjust the hitch. The adjustments compensate for unexpected changes in ground conditions without the operator having to leave his seat. This helps keep operators safe and gives them precise control for optimized machine performance.
Hitch control solutions also help reduce implement movement during transport. Making the transport more comfortable for the driver and decreasing wear on the implement.
When you partner with Danfoss, you get hitch control solutions that are easily incorporated into production, and help make your machines more competitive by enhancing the safety, comfort and productivity of your customers.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Application guide | Hitch Control System Description | English | Multiple | 11 Mar, 2020 | 2.5 MB | |
| User guide | PVG 32 Metric Ports Technical Information | Japanese | Multiple | 25 Dec, 2024 | 6.4 MB | |
| User guide | PVG 32 Metric Ports Technical Information | Japanese | Japan | 25 Dec, 2024 | 8.3 MB | |
| User guide | PVG 32 Metric Ports Technical Information | English | Multiple | 08 Mar, 2015 | 3.1 MB |
Related products

PVG 32 is designed for maximum flexibility configurable as an advanced electrically controlled proportional valve as well as a load sensing directional control valve.

Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components.

Our Human Machine Interface (HMI) CAN-based devices, such as HMR (Human Machine, CAN Rotary) and HMC (Human Machine, CAN Control). They combine ergonomic, modern and rugged into compact solutions for both open and enclosed cabs.

Series 45 open circuit axial piston pumps are available in a wide range of displacements, from 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications.

Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles as well as for industrial applications.
Related solutions

Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.

The Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.