Water cooling for rock drilling equipment serves an important function as they cool down the drill and drill head as well as transport away the drill dust from the drilling hole. On rock drilling machines vibrations, water hammering and harsh environment is critical, Danfoss recommends to use EV224B solenoid valve.
Typical specifications
C connection 15-50 0 – 25 bar
Temperature range: -40 – 125 °C
Accuracy: 0.5% FS
Response time typically < 1 mS
Overpressure: 3 x FS
Burst pressure: 10 – 20 x FS
Features and benefits
High performance
Built-in protection filter (connection 15-50)
Soft closing
Larger flows
Sealing material (NBRH)
Connections G1 / 4 - G4 (DN100)
Withstands high differential pressure (up to 40 bar)