Stabilizing leg control
Stabilizing legs are used to balance the vehicle to prevent tilting during operation. Using either a pressure transmitter or an electronic pressure switch in combination with the controller ensures that stabilizing legs are properly deployed or pulled in place.
Typical specifications
- Pressure range: 50 – 400 bar
- Temperature range: -40 – 125 °C
- Accuracy: 0.5% FS
- Overpressure: 2 – 3 x FS
- Burst pressure: 10 – 20 x FS
- Switch point: 50 – 200 bar

Features and benefits
-
High burst and over pressure capabilities due to fully welded design
-
Resistant towards cavitation and liquid hammering
-
Good vibration and shock stability
-
Excellent EMC immunity
-
Wide range of electrical and pressure connections
-
Wetted parts made of stainless steel
Special benefits by using electronic pressure switch
- Dual functionality supplying both analogue and digital outputs (MEP 2250)
- Adjustable hysteresis and time constant (MEP 2650)
Related products

MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.

MEP 2600 and 2650 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2650 has a single output: switch output, and is available with customized hysteresis and time constant.
Contact us
For further information, please contact us.