Control transmission to improve performance
In the transmission system temperature control of the oil is vital to maximize efficiency and prevent down time. MBT 3270 temperature sensor controls the temperature to avoid damages to the transmission.
Pressure control in transmission systems improves performance, MBS 1250 pressure transmitter ensures clutch engagement and that the line pressure is controlled to balance the torque in the transmission and avoid power loss. Exact pressure and temperature control ensures maximum performance and reduces down-time.
CVT - Continuously Variable Transmission, is an automatic transmission commonly used in agricultural applications. APS - Automatic Power Shift, is typically used in construction and material handling applications.

CVT/APS transmission temperature
Benefits by using Danfoss temperature sensors
- Fast reaction time to temperature changes
- Wetted parts stainless steel or Brass suitable for most media
- Wide temperature range
- Good vibration and shock stability
- Wide range of electrical and process connections and insertion length
- Common temperature sensitive elements, Pt 100, Pt 1000, NTC and PTC
- Can also be used in high pressure hydraulic and transmission systems
- Typical Specifications
- Temperature range -50 – 150 °C
- Sensing element NTC, PTC or Pt 100
- Reaction time in water 6 sec.
CVT/APS transmission pressure
Benefits by using Danfoss pressure transmitters
- High burst and over pressure capabilities due to fully welded design
- Resistant towards cavitation and liquid hammering
- Good vibration and shock stability
- Excellent EMC immunity
- Zero drift due to excellent long term stability
- Wide range of electrical and pressure connections
- Wetted parts made of stainless steel
Typical specifications
Clutch:
- Pressure range: 0 – 40 bar
- Temperature range: -40 – 125 °C
- Accuracy: 0.5% FS
- Response time typically < 1 mS
- Overpressure: 3 x FS
- Burst pressure: 10 – 20 x FS
Line pressure:
- Pressure range: 0 – 400 bar
- Temperature range: -40 – 125 °C
- Accuracy: 0.5% FS
- Response time typically < 1 mS
- Overpressure: 3 x FSBurst pressure: 10 – 20 x FS
Related products
Contact us
For further information, please contact us.