Designed for cooling air in refrigerated air dryers
Air dryers are self-contained units designed for cooling air flow from 25 to 2000 liter / second in for instance the chemical, textile and plastics industry. Air dryers are highly efficient in use, removing moisture and contaminants from compressed air by chilling the air and condensing the moisture. The water droplets are then separated from the air stream and discharged from the dryer.
Danfoss offers a complete range of products, including compressors, controls, electronic controllers, sensors and heat exchangers to build refrigerated air dryers.