Onshore Oil and Gas activities require a great deal of flexibility and scalability. Due to that these are making up the majority of the world’s total oil production.
There is a variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore. Leading to that onshore equipment needs to be flexible and robust.
As unconventional drilling continuous to becomes a greater portion of the total onshore production, a wider range of equipment is needed than ever before. Minimizing the spend per well while maximizing efficiencies and production are critical in today’s market, and Danfoss can help.
We understand the complexity of your equipment, and want to help. Let our hydraulic system design experts help you optimize your systems for flexibility, service, and performance. Flexible products such as the PVG family of valves allow us to customize a solution for your equipment. At the same time, providing the ability to actively monitor faults. This helps making it easier for you to ensure your equipment is operating properly. Simplify creating the control system for your wide variety of machines using our Plus+1 control package. Leading to that you can easily change your programs and allow for simple field service.
Related products
PVG 128/256 proportional valves
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
Series 45 open circuit axial piston pumps
Series 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.