Popular variable refrigerant flow solution across the world
Variable Refrigerant Flow systems (VRF) are quickly becoming popular for air conditioning solutions across the world. VRF systems not only provide flexible and energy efficient air conditioning, but also heating and hot water for residential and commercial applications.
Some of the features of this type of an air conditioning system with variable refrigerant flow include:
- Cooling only, or reversible for heating, including heat recovery options
- Air or water cooled systems
- Variable capacity compressors
- Optimized for a number of conventional and environmental refrigerants
- Up to 64 indoor units with individual metering
Features and benefits
-
Compact, space-saving components
-
High energy efficiency
-
Optimized for environmentally friendly, low GWP refrigerants
-
Reduced applied costs and short payback times
-
Dedicated technical and customer service around the world
-
Eco labelling options
Application diagram
Variable refrigerant flow components in a typical system:

Variable refrigerant flow with variable speed technology offers humidity control and greater comfort.
Read more

Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.

SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.

Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
News

The new DST GS gas sensors by Danfoss Sensing Solutions feature the company’s patented top-down inverted design in a slim, compact design with an IP66 rating, offering extra protection in extreme conditions.

The new line of gas detection sensors by Danfoss Sensing Solutions features photoacoustic technology and a patented inverted design and is intended for HVAC and commercial refrigeration systems.

Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
Contact us
For further information, please contact us.