Reliable and energy-efficient solutions for CRAC /close control units
New energy and performance standards and low PUE targets in data centers, server rooms, and communication networks require Computer Room Air Conditioners (CRAC) with precise control to achieve high reliability, better humidity, and temperature settings as well as part-load efficiency. Ensure the cooling of your data server room will enable your business to perform at peak even with higher evaporating temperatures.
Precision air conditioning in data centers
Such cooling units need to operate reliably and provide cooling in both compressor and free cooling modes. The maintenance of stable temperatures and humidity is a key design challenge in these applications since they are used in environments where ambient temperatures often vary significantly during the day.
Danfoss microchannel heat exchangers (MCHE), scrolls with IDVs and inverter compressors, sensors, controllers, and electronic stepper motor valves let you adjust to temperature and load fluctuations to create cooling systems that safeguard these sensitive technologies while potentially reducing refrigerant charges. Our solutions include options for lower-GWP refrigerants. All of these backed up by Danfoss’s excellent technical support from our expert teams.
Features and benefits
-
All you need in one place, delivered by highly experienced air conditioning experts
-
Precise temperature control to safeguard sensitive equipment
-
Compact, space-saving units
-
Low energy consumption
-
Optimized for environmentally friendly, low GWP refrigerants
-
Reduced applied costs, short payback times and easy service
-
Dedicated customer service around the world
Application diagram: Close control air conditioning components in a typical system
Key for application diagram:
- Compressors
- Pressure switch
- Ball valve
- Check valve
- Condenser
- Fan
- Solenoid valve
- Filter drier
- Sight glass
- Expansion device
- Evaporator
- Controller
- Pressure sensor



Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Highly reliable and efficient solutions for close controls / CRAC units | French | France | 08 Nov, 2021 | 716.5 KB | |
| Brochure | Highly reliable and efficient solutions for close controls / CRAC units | English | Multiple | 12 Apr, 2021 | 1.3 MB |
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.

SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.

Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
Related solutions
Learning
Case stories

A British manufacturer has recently installed a scalable data center together with one of their customers which has achieved the impressive Power Usage Effectiveness rating (PUE) of 1.21.
For security reasons we cannot reveal the name and the location of the data center since the information managed by the servers is in many cases very sensitive.
News

For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.

Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
Contact us
For further information, please contact us.