Reliable and energy-efficient solutions for CRAC /close control units
New energy and performance standards and low PUE targets in data centers, server rooms, and communication networks require Computer Room Air Conditioners (CRAC) with precise control to achieve high reliability, better humidity, and temperature settings as well as part-load efficiency. Ensure the cooling of your data server room will enable your business to perform at peak even with higher evaporating temperatures.
Precision air conditioning in data centers
Such cooling units need to operate reliably and provide cooling in both compressor and free cooling modes. The maintenance of stable temperatures and humidity is a key design challenge in these applications since they are used in environments where ambient temperatures often vary significantly during the day.
Danfoss microchannel heat exchangers (MCHE), scrolls with IDVs and inverter compressors, sensors, controllers, and electronic stepper motor valves let you adjust to temperature and load fluctuations to create cooling systems that safeguard these sensitive technologies while potentially reducing refrigerant charges. Our solutions include options for lower-GWP refrigerants. All of these backed up by Danfoss’s excellent technical support from our expert teams.
Features and benefits
-
All you need in one place, delivered by highly experienced air conditioning experts
-
Precise temperature control to safeguard sensitive equipment
-
Compact, space-saving units
-
Low energy consumption
-
Optimized for environmentally friendly, low GWP refrigerants
-
Reduced applied costs, short payback times and easy service
-
Dedicated customer service around the world
Application diagram: Close control air conditioning components in a typical system
Key for application diagram:
- Compressors
- Pressure switch
- Ball valve
- Check valve
- Condenser
- Fan
- Solenoid valve
- Filter drier
- Sight glass
- Expansion device
- Evaporator
- Controller
- Pressure sensor



Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Highly reliable and efficient solutions for close controls / CRAC units | English | Multiple | 12 Apr, 2021 | 1.3 MB | |
| Brochure | Highly reliable and efficient solutions for close controls / CRAC units | French | France | 08 Nov, 2021 | 716.5 KB |
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Brazed plate heat exchangers featuring our unique Micro Plate™ technology. Experience superior heat transfer with our brazed plate heat exchangers featuring our revolutionary Micro Plate™ technology.

GBC ball valves are manually operated shut-off valves suitable for applications where bi-directional flow is a requirement. GBC valves are approved for applications in liquid, suction, and hot gas lines in refrigeration and air conditioning systems.
Related solutions
Learning
Case stories

A British manufacturer has recently installed a scalable data center together with one of their customers which has achieved the impressive Power Usage Effectiveness rating (PUE) of 1.21.
For security reasons we cannot reveal the name and the location of the data center since the information managed by the servers is in many cases very sensitive.
News

For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.

Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
Contact us
For further information, please contact us.