
Limited time Steam Hose savings!
Boost Efficiency & Cut Cost - Danfoss is pleased to announce the launch of the 2025 Boston Steam Hose Program, effective August 1st! Get exclusive discounts on our high-performance steam hose solutions: the revolutionary Boston Steam Slayer EH084 and our cost-competitive Concord 250 steam hoses and the EJ crimp fitting series. All are engineered for unmatched reliability and cost savings in demanding applications.
Unlock Exclusive Savings for Steam Slayer EH084, Concord 250 H9568 and EJ Series crimp fitting series.
Act Now! - Don’t miss this opportunity to enhance your operations with high-performance steam hose solutions at significantly reduced costs. Contact your Danfoss representative today to learn more and place your order. See more details here.
Maximize your discounts* on orders exceeding 5,000 ft per hose part number and a 100+ pieces of EJ crimp fitting series between August 1st and September 30th, 2025. Smaller discounts are available for orders under 5,000 ft and 100 pieces during this period. Discounted rates will continue after September 30th, with tiered pricing for orders over and under 5,000 ft hoses and 100 piece fittings through the end of the year.

Steam slayer EH084 hose
Features:
- Static ozone and continuity resistant
- 10:1 high temperature safety factor
- 2 wire braided construction with pin-pricked EPDM cover
- Qualified with EJ series coupling
Benefits:
- Completes breadth of portfolio to capitalize on core product market opportunities
- Built with a 10:1 safety factor for enhanced protection in high-risk steam applications.
- Easy identification in the toughest environments provided by dual Mylar and embossed laylines, verses competitive single layline alternatives, creating ease of replenishment and traceability.
Concord 250 Steam H9568 hose
Features:
- 10:1 safety factor
- EPDM construction
- Extreme temperature range
- Qualified with EJ series coupling
- Available in bulk & assembly options
- Offered in red & black color options
Benefits:
- EPDM tube and cover offer outstanding resistance to heat, aging, and weathering, ensuring long service life and consistent performance.
- Built with a 10:1 safety factor for enhanced protection in high-risk steam applications.
- Designed specifically for steam transfer, one of the most hazardous fluid-handling processes.
Key Benefits of Boston Steam hoses:
- Increased life span: Life span of 2,000 hours - twice our competitors' hoses.
- Provide maximum safety: Steam applications are inherently dangerous, and our products are designed and engineered to provide maximum safety.
- Extreme temperature range: Our hoses can withstand temperatures from -40F to intermittent +450F, making it ideal for product processing and equipment cleaning areas
- Trusted brand: Boston provides a full system solution and is known as a leader in hoses
- A Boston Industrial Core hose: that has in-stock availability and faster lead times
Eligible Products:
Concord® 250 Steam H9568
Built with an EPDM construction and allowing a safe transfer up to
450°F, Concord® 250 is a premium solution on the market for steam transfer. Boston® provides a full system solution offering our qualified EJ fittings in either bulk or assembly that seamlessly partner with our Concord 250 hose.
This hose is ideal for in-plant processing and cleaning applications.

Steam Slayer EH084
Steam applications are inherently dangerous, so it is imperative to utilize products designed and engineered to provide maximum safety. The Boston® Steam Slayer hose boasts a life span of over 2000 hours, twice our competitors hoses.
The Steam Slayer hose can withstand temperatures from -40°F to
intermittent +450°F and is ideal for product processing and equipment
cleaning areas.

Experience Zero-Leak Steam Connections with Danfoss EJ Crimp Fittings Eliminate costly steam loss and maximize efficiency with Danfoss EJ crimp fittings, the ultimate solution for Boston steam hoses. Our patented o-ring design guarantees a leak-free connection from day one, providing unparalleled reliability and preventing energy waste. Proven in demanding industrial environments, Danfoss EJ fittings deliver zero-leak performance, resulting in over $1.5 million in annual savings across industries. Invest in Danfoss EJ crimp fittings and experience the peace of mind that comes with a secure, efficient, and leak-free steam system.
Promotion eligibility questions:
How can I get the promotion?
Prices will be automatically applied for orders placed after August 1st
Who is eligible?
Current Danfoss distributors in the US are eligible
When is the promotion?
Promotion is valid August 1 - Sept 30, 2024
What products are eligible?
Eligible products purchased at maximum quantity levels higher than 5,000 ft per part number:
- Concord 240 Steam™ H9568
- Steam Slayer® EH084
- EJ Crimp Fittings