iC7-Automation is now more flexible than ever. Now, you can tune system optimization even better with fieldbus via software, integrated OPC UA, and compatibility with all motor technologies.
New fieldbus? No need for hardware
You can now change the application or fieldbus on your drive without changing the hardware. This gives you the ultimate in drive flexibility.
For easy customization, just add the license token to the drive in the field. For example, if you initially purchased a drive equipped with Modbus TCP, later you can order the PROFINET RT license (136S1002), add it to the existing drive, and utilize it as a PROFINET drive. This versatility ensures adaptability based on operational needs.
Customizations available:
- 136S1100 Motion (OS701)
- 136S1002 PROFINET RT (OS7PR)
- 136S1004 Modbus/TCP (OS7MT)
- 136S1003 EtherNet/IP (OS7IP)
- 136S1005 EtherCAT (OS7EC)
- 136S1006 OPC UA (OS7UC)
iC7-Automation optimizes any motor technology: For those aiming to meet the highest efficiency standards, compatibility with induction motors, permanent magnet motors and synchronous reluctance motors gives ultimate flexibility. Motor retrofit is fast and cost-effective with re-tuning in seconds and no need to exchange the drive.