We are expanding its CO₂ condensing unit portfolio with the launch of the Optyma™ iCO₂ 37kW MT/20kW LT, a powerful and efficient solution designed for medium- and low-temperature applications in commercial refrigeration.
Built to meet the growing demand for sustainable and high-performance cooling, the new unit operates with R744, delivering reliable performance across a wide operating range while ensuring low energy consumption and ease of use.
Engineered for performance and simplicity
The Optyma™ iCO₂ 37kW MT/20kW LT introduces a two-stage compression system combining scroll and rotary technologies, ensuring stable and efficient operation from -20°C up to +37°C ambient temperature, without the need for additional system features.
Designed with installers and operators in mind, the unit offers a plug-and-play concept, including a preset unit module controller for cold room applications, significantly simplifying installation and commissioning
High efficiency with advanced technology
The new condensing unit is equipped with brushless two-stage compressors and integrated subcooling technology, resulting in optimized energy performance and reduced operational costs.
It also maintains cooling capacity even in high ambient conditions, making it a reliable choice for demanding environments such as:
- Hotels, restaurants and catering facilities
- 16 cold rooms and display cabinet systems
- Supermarkets and convenience stores
Best-in-class acoustic performance
The Optyma™ iCO₂ 37kW MT/20kW LT ensures quiet operation, with sound pressure level 42 dB(A) at 10 meters and sound power level: 72 dB(A). This makes it one of the quietest units in its class, suitable for urban and noise-sensitive installations. The unit is qualified and certified (by certification body) under PED Category III, supporting robust and compliant system design.
Expanding the Optyma™ iCO₂ portfolio
With the introduction of the 37kW MT/20kW LT model, we are strengthening our offering for larger-capacity applications, providing customers with a solution that combines ease of installation, low energy consumption and long-term reliability.