Smart HVAC 4.0 Hydronics for Smarter Buildings
As Saudi Arabia continues to advance its sustainable development ambitions, intelligent HVAC systems are playing a critical role in delivering energy efficiency, occupant comfort, and operational excellence. Join Danfoss on 16 September 2026 in Jeddah to explore the latest hydronic innovations, digital solutions, and best practices enabling smarter, more efficient buildings.
Read our whitepapers

Home to more than half the world's population, cities generate the majority of global emissions, making them central to any credible climate strategy. Danfoss Impact No. 3 explores how energy efficiency, electrification, and cross-sector integration can bridge much of the gap toward a 1.5°C pathway, and what policymakers can do to accelerate that shift.

Data centers are the digital backbone of a rapidly digitalizing world, but their growing energy demand is straining power grids. Danfoss Impact No. 8 shows how flexible operations, waste heat recovery, and energy efficiency can turn data centers into assets for the energy system, reducing grid investment needs and strengthening resilience.
Download the whitepaper here
Explore the latest AB-QM PICV and actuator portfolio brochure to discover how Danfoss delivers precise hydronic balancing, enhanced energy efficiency, and intelligent HVAC control for buildings, data centers, and district cooling applications.

Our products

Purpose-built for AB-QM valves, NovoCon® delivers digital IoT connectivity via BACnet or Modbus, enabling remote commissioning monitoring, and predictive maintenance.

AB-QM combines flow limitation and differential pressure control in a single valve, delivering 100% authority for precise comfort and lower energy costs.

The SonoSelect™ is a compact ultrasonic meter delivering top-of-class accuracy for reliable billing of heating, cooling and hot water consumption.

A plug-and-play valve train that connects server racks to the cooling loop, delivering dynamic balancing, precise flow control, and secure shut-off in one pre-assembled unit.

AB-QM 4.0 Flexo is a pre-assembled, pressure-tested connection set that simplifies the installation, commissioning, and servicing of fan coil units by combining balancing, control, measurement, and maintenance functions in one compact solution, helping save time and reduce on-site complexity.
Meet the Saudi team





Looking for the right solution for your project? Schedule a personal consultation with the Danfoss Hydronics team to discuss your challenges, requirements, and opportunities for improving energy efficiency, comfort, and system performance.
Book a 1-on-1 today
Stay up-to-date with Danfoss
Sign up to receive the latest news, insights, and updates from Danfoss straight to your inbox.