Meet us at Busworld
Our booth is 949b in hall 9.
See you there from 4-9- October!
Contact us
Busworld Europe 2025 is the world’s largest B2B exhibition targeting the bus and coach industry. This year’s event focuses on sustainable transport and the decarbonization of public transportation. Danfoss will showcase its innovative solutions for electric bus thermal management, including BOCK® compressors designed for use with natural refrigerants.
“The public transportation sector finds itself at the convergence of several megatrends,” explains Ralf Havermann, Head of Danfoss BOCK Compressors. “We have the drive towards zero emissions, with new models of electric buses being introduced each year. And you have municipalities’ efforts to expand the usage of public transportation in urban areas, which increases passenger numbers and focuses on passenger comfort. Therefore, the industry needs sustainable solutions for comfortable passenger environments, and Danfoss provides them.”
Watch our CO₂ compressors in action

Discover our versatile semi-hermetic CO₂ compressors, designed for a wide range of applications, from small to large capacity needs, both stationary and mobile.
Advantages:
- Lowest energy and operating costs
- Wide application range
- Outstanding performance

With the BOCK® StarCO₂mpressor BOCK® presents a new milestone for mobile CO₂ applications. The core of the CO₂ compressor is its innovative "star" drive gear. This is based on radial piston technology, which is specially designed for transcritical use with the natural refrigerant CO₂ (R744). BOCK® has decades of expertise in stationary CO₂ compressors and mobile compressors for buses and trains (FK compressors), which are now standard equipment for all well-known manufacturers. Our focus is on compressors for natural refrigerants such as CO₂ (R744), which meet the ever-increasing climate protection requirements both ecologically and economically.

Have a look at our 3D animation that visualizes the design and functionality of a bus air-conditioning system with BOCK® compressors.
Find out how the different sections of a HVAC system inside a bus collaborate to become more sustainable and efficient:
- Compressor
- Condenser
- Expansion valve
- Evaporator
- Fans
Book a meeting with our experts
Products and Solutions at BusWorld

The new ETS 8M series offers additional options in the lower capacity end of the Danfoss EEV portfolio. With 4 sizes available from 12 to 40 HP (62 to 114 kW) with high bi-flow MOPD, application costs can be massively reduced by only using one valve in both flow directions.

Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines. The valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).

A range of compact, lightweight, bi-flow stepper motor expansion valves with upgraded design for higher application fit in small A/C units such as VRF, CRAC, heat pumps, mobile A/C and refrigeration, food service and cold room applications. They are compatible with 12V drivers.

Never miss the latest news
Our newsletter is for the ones who want to be first to know about new trends, training, and products. It is for those who know that time is better spent helping customers than browsing around for news. Is this you?
Sign up now !