Here you can try the virtual code generator for the DEVIreg™ Touch / ECtemp Touch thermostat for electric heating.
You can see how smart and easy the thermostat is. This virtual instrument allows you to create special HEXA codes according to specific DEVIregTM Touch / ECtemp Touch thermostat settings in order to have two-way communication and set them up from distance. Simply follow the instructions on the virtual display, choose your settings, and confirm them with the confirmation checkmark in the top right corner. If you want to learn more, simply press the "i" button for more detailed information. It will help you to check your settings remotely or to create a HEXA code for your thermostats. Enjoy!