Submerged deep beneath the sea below Jeju Island, at the southernmost tip of the Korean peninsula, lies an amazing treasure: a gigantic pocket of "lava water". An estimated 300,000 years in the making, the 2.7 billion tons of ancient seawater has been naturally filtered and trapped between layers of volcanic basalt ā and is exceptionally pure.
Local officials keen to boost the island's economyā and diversification from dependency on tourism and agriculture ā were quick to recognize the industrial potential of their aquatic cache and put a new desalination plant out to tender. Krosys, a leading Korean firm with long experience in SWRO and wastewater systems, won the tender with a plant based on Danfoss high-pressure pumps and ERDs.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
iSave® energy recovery devices for high-pressure membrane applicationsWith a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSaveĀ® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day