Enwa’s R&D department was quick to act on the challenge, and set out to design a standardized SWRO plant that shipbuilders could easily configure into a variety of ship designs. The objective was to develop a standard unit that was completely plug-and-play, including pre- and post-treatment, all on a single skid.
 In order to reduce complexity and maintenance worries, they opted for a direct-drive system with no gearbox or belts. In keeping with Enwa’s strict environmental policy, they also wanted to keep the use of chemicals and the risk of pollution to an absolute minimum. Finally, it was important that every component was as compact as possible, as contemporary shipbuilding practices put space at a premium. 
Their search for a high-pressure pump for the new system soon led them to Danfoss.
“We were happy to discover that Danfoss was very open to working with our development team to find just the right pump for our project,” says Olle Apelqvist , Product Manager R&D at Enwa. “Together with engineers at Danfoss, we selected an axial piston pump, the APP 3.5, as the heart of our plant. It has the right size, could easily be mounted directly on an electric motor, and requires little maintenance. Since it needs no lubricants, and thus simply cannot leak oil, it fits quite well with our environmental policies as well.”
An added advantage of choosing an axial piston rather than a centrifugal or plunger pump was that Enwa could double the plant’s capacity simply by changing one component: the electric motor. The system is thus available with motors that run at either 1500 or 3000 RPM.
Unlike centrifugal pumps, positive displacement pumps can easily increase (or decrease) output at the same pressure in proportion to changes in motor speed. And unlike plunger pumps, another type of positive displacement pump, axial piston pumps can easily increase motor speed and pump output without wearing out suction and discharge valves; this saves maintenance and extends pump lifetime, crucial factors onboard ships.