Reliable pressure monitoring with marine approvals
Automation of marine applications is growing day by day. Precise measurement and control of a large number of parameters is crucial to ensure a long service life and efficient operation of marine engines and support systems.
Danfoss offers a comprehensive range of pressure transmitters optimized for marine applications, low as well as high pressure applications. Our product program comes with up to ten marine approvals.
Features and benefits
- High EMC performance without impact on accuracy
- High level of vibration and shock/jolt stability
- Long term stability
- High level of over-pressure stability
- High enclosure IP degree
- Wide choice of pressure connections, electrical connections, pressure ranges, output signals
- Ten different marine approvals for global use
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 9300, milibar pressure transmitter for marine applicationsMBS 9300 is designed for use in marine applications where low pressure are measured in the milibar range.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBV 5000, test valves for pressure switchesThe pressure test valve, type MBV 5000 is a part of the block concept which has been developed to save space, weight and costs. The test valve is intended for use in many applications, for example monitoring, alarm indication, shut-down, diagnosing on equipment such as motors, gears, thrusters, pumps, filters, compressors etc.
The MBV 5000 is also available in stainless AISI 304 steel.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 5100 series, pressure transmitters for marine applicationsThe ship approved high accuracy block pressure transmitter MBS 5100 is designed for use in almost all marine applications. MBS 5150 with integrated pulse snubber is designed for use in marine applications with severe medium influences like cavitation, liquid hammer or pressure peaks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 4201 and MBS 4251, intrinsically safe pressure transmittersThe intrinsically safe pressure transmitter program is designed for use in hazardous environments and offers a reliable pressure management, even in harsh applications with sever medium influences like cavitation, liquid hammer, or pressure peaks. The MBS 4201 and MBS 4251 are EX ia IIC...Tx explosion protected according to the ATEX directive 2014/34/EU. Both products come with a 4-20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0-1 to 0-600 bar, plug and cable connection and a wide range of pressure connections.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 3000 general purpose pressure transmittersMBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers all standard output signals.