A range optimized for Air Conditioning & Refrigeration
Danfoss offers a range of pressure sensors optimized for Air Conditioning & Refrigeration applications.
The AKS (Adap Kool Sensor) program & DST P110 are fully compatible with all Danfoss controllers and ensures reliable and accurate control for case and rack applications.
The pressure sensors ensure precise measurements of pressures allowing safe & energy efficient operation of the system controls and are approved for all common refrigerants in use. Additionally, enhanced electronics allow for higher degrees of accuracy. In the range you will find pressure sensors optimized for a variety of different applications & pressures as well as a variety of electrical connections, some particularly suited for systems with a high degree of pulsation.
Features and benefits
Precise, constant consistent pressure adjustment measurement
High reliability - Hermetically Sealed MEMS technology
Energy savings - Atex Zone 2 approved (AKS range)
Long lifetime - High resistance to shock and vibration, >106 pressure cycles
Highlighted products
-
AKS 3000 pressure transmittersAKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration. AKS 3000 utilizes the proven piezo resistive measuring principle, which has been used for decades in Danfoss pressure transmitters.