OEM Pressure Transmitters for heavy-duty mobile hydraulic applications
The compact OEM pressure transmitter program is designed for use in severe hydraulic applications. The program consists of three series:
- DST P600 - without integrated pulse snubber
- DST P650 - with integrated pulse snubber
- DST P607 - without integrated pulse snubber, Cleanliness according to ISO 15001
View the 3D models:
The integrated pulse-snubber offers a high degree of protection against cavitation and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Features and benefits
MTTFd >100 years
High burst and over pressure capabilities due to fully welded design.
Safe ingress protection even in the harshest environment.
EMC protection up to 100 V/m
EMC tested in accordance with Automotive ISO standards
Zero drift due to excellent long term stability ensuring safety of the machine.
High tolerance to mechanical shock and vibrations
Fully digitally compensated
Wetted parts of stainless steel
Wide range of electrical and pressure connections
For medium and ambient temperatures up to 125 °C
Output signal: 10 – 90% ratiometric voltage
Output clipping Min and Max
Product ordering key

130% increase in production capacity and the next-generation DST P650 pressure transmitter is available?
On the heels of our boosted pressure transmitter production capacity, Danfoss is launching the DST P650, a robust digital-ready pressure transmitter delivering future-proof efficiency, reliability, and safety
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Pressure transmitter for general industrial purposes with diagnostics DST P300 | English | Multiple | 21 Jan, 2021 | 639.1 KB |
Approvals
CE
RoHs
UL
MTTFd >100 years in accordance with ISO13849-1
Tested in accordance with ISO automotive references
Approval Certificates
Learning
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.