OEM Pressure Transmitters for heavy-duty mobile hydraulic applications
The compact OEM pressure transmitter program is designed for use in severe hydraulic applications. The program consists of three series:
- DST P600 - without integrated pulse snubber
- DST P650 - with integrated pulse snubber
View the 3D models:
The integrated pulse-snubber offers a high degree of protection against cavitation and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Features and benefits
-
MTTFd >100 years
-
High burst and over pressure capabilities due to fully welded design.
-
Safe ingress protection even in the harshest environment.
-
EMC protection up to 100 V/m
-
EMC tested in accordance with Automotive ISO standards
-
Zero drift due to excellent long term stability ensuring safety of the machine.
-
High tolerance to mechanical shock and vibrations
-
Fully digitally compensated
-
Wetted parts of stainless steel
-
Wide range of electrical and pressure connections
-
For medium and ambient temperatures up to 125 °C
-
Output clipping Min and Max
Product ordering key
Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
Please contact your local Danfoss Office for further information.

On the heels of our boosted pressure transmitter production capacity, Danfoss is launching the DST P650, a robust digital-ready pressure transmitter delivering future-proof efficiency, reliability, and safety
Read article

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | DST P650 - a robust, digital-ready pressure transmitter built for reliable performance in intense mobile hydraulic applications. | English | Multiple | 11 Oct, 2023 | 2.6 MB | |
| Data sheet | OEM Pressure Transmitters for heavy-duty applications, Type DST P600 and DST P650 | English | Multiple | 23 Jun, 2023 | 1.2 MB |
Approvals
-
CE
-
RoHs
-
UL
-
MTTFd >100 years in accordance with ISO13849-1
-
Tested in accordance with ISO automotive references
Approval Certificates
Learning
Related products

Danfoss is taking functional safety to the next level with a full program of state-of-the-art rotary position sensors, wire position sensors, and inclination sensors. All three sensor types come as both single and redundant sensor types, making the complete portfolio suitable for safety-critical applications.
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Modern construction depends on large machines that operate flawlessly day after day. Avoiding downtime or faulty operation is critical.


