DST P310 pressure transmitter is a smart sensor built for reliability, efficiency, and scalable performance
The DST P310 pressure transmitter is a robust smart sensor engineered to provide state-of-the-art reliability in harsh environments and conditions. A highly flexible solution, the sensor is available with a wide variety of electrical connectors and pressure ports.
View the 3D model
Features and benefits
-
Reliability
Fit-and-forget construction with a fully welded design that provides superb media compatibility without the use of any sealing materials (depending on pressure port).
Long-term stability through the well-known sensing element design. -
High Performance
With a +/-1% Total Error Band accuracy across the application-focused temperature range and customizable calibration profiles, a more efficient superheat control is achieved.
Robust, shock- and vibration-resistant solution with high electromagnetic compatibility. -
Diagnostics
Automatic failure detection enables fast troubleshooting and root cause analysis, significantly reducing machine downtime. -
Digital Innovation
Intelligent sensor electronics lay the groundwork for future connectivity with a smart interface between the sensor signal conditioning and digital communication protocols. -
Partnership + Application Expertise
Decades of frontline market experience combined with industry-leading innovations mean we are committed to supporting your journey now and into the future.
Approvals
-
CE marked
-
RoHS compliant
-
UL
-
ATEX
-
EAC
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | Pressure transmitter, type DST P310 | English | Multiple | 20 Apr, 2022 | 1.0 MB |