Motorized zone valves

  • Overview
  • Documents

2-port motorized valves and 3-port motorized valves

  • Wide range of valve body sizes
  • Interchangeable actuators Danfoss "H" series motorized valves are available in a wide range of sizes for both copper and iron pipework.
  • Valve bodies and actuators may be purchased separately or in convenient sets. For ease of installation and serviceability, assembly of the actuator to the valve body is carried out on site, using the screws provided.

Features and benefits

Available in 2-port, 3-port diverter and 3-port mid-position versions

Interchangeable actuators

Available as separate valve bodies and actuators or in convenient sets

For ease of installation and serviceability, actuators are fitted to the valve bodies on site at time of installation

Wide range of valve body sizes

Documents

Documents
Type Name Language Valid for Updated Download File type