Your solid companion to deliver peak performance
DVG 60/100 open center directional control valves, complements our extensive spool valves portfolio, providing solutions and expertise for a wide range of machines and applications. With Danfoss DVG as your partner, operational efficiency is enhanced without compromising on features or cost, along with delivering in remarkably short lead times.
Adding to our extensive valve's portfolio, Danfoss DVG is designed to meet the needs of various applications and projects and guarantee flawless operations under all conditions.
With Danfoss DVG, your operational efficiency is enhanced without any compromise on features or cost along with remarkably short lead times.
Key features and benefits
Exceptional return flow optimized for fast cylinder retraction
Market leading by-pass pressure drop and work port leakage
Common interface enabling flexible configuration
Rapid delivery and an expansive distribution network
Outstanding electrohydraulic performance
Work port flows | 60 and 100 lpm (15.8 & 26.4 gpm) |
Work port pressure rating | 310 bar (4500 psi) |
Max. number of work sections | 12 sections |
Circuit types | Series / Parallel / Tandem |
Control types | Electronic proportional & On/Off/ Mechanical/ Cable / Hydraulic/ Electro Pneumatic / Pneumatic |
Ports Inlet/ Outlet | 10 & 12 SAE / BSP |
Work port | 8 SAE (DVG 60 ) 10 SAE (DVG 100) |
Pressure drop | DVG 60 Electric 2 bar / Mech 1 bar DVG 100 Electric 3 bar / Mech 2 bar |
High pressure relief valve | High with pressure relief valves Low without relief valve |
Leakage | Standard <10 cc/min - Special < 5 cc/min |
Related products
Coming soon...
Coming soon...
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Directional control valve DVG 100 data sheet | English | Multiple | 25 Jun, 2024 | 975.5 KB | |
User guide | Directional control valve DVG 60 and DVG 100 technical information | English | Multiple | 23 Jun, 2024 | 19.5 MB | |
Data sheet | Directional control valve DVG 60 data sheet | English | Multiple | 24 Jun, 2024 | 864.3 KB | |
User guide | PVG 32 Load Independent Proportional Valve Technical Information | Portuguese | Brazil | 30 Jun, 2015 | 6.0 MB | |
User guide | PVG 32 proportional valve group technical information | English | Multiple | 10 Jul, 2024 | 16.2 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Chinese (CN) | Multiple | 21 Feb, 2022 | 13.7 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | German | Multiple | 08 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Italian | Multiple | 08 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | French | Multiple | 14 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Japanese | Japan | 21 Feb, 2023 | 11.5 MB |