Proven technology for high flow rates
The EHPS steering valve is the classic choice for applications requiring high flow rates and maximum integration. Large machines like articulated steering tractors, dumpers and loaders benefit from the flexibility of the EHPS.
It utilizes the potential from the full range of electronic steering controllers as PVES, PVED CC and PVED CLS to provide electrohydraulic steering functionality such as joystick steering and auto-guidance.
Features and benefits
OEMs
- Steer-by-Wire technology, for applications requiring high flow rates
- Integrated safety and steering controller with interface to Auto guidance (GPS), joystick
and electric steering wheel - Proven technology that accelerates your time to market
- Compliant with all current legislations and safety standards – SIL 2, AgPLd, Cat 3
- Integrated priority valve, or flanged using OLS320 or PVG proportional valves
- Electric disengage of electrohydraulic steering e.g. Auto guidance (GPS)
- Steering pressure up to 250 bar
- Flow capacity up to 100 l/min
Operators
- Superior steering performance and safety with precise handling and control under all conditions
- Increased productivity with auto-guidance (GPS) steering and variable steering ratio (quick steering)
- Improved operator comfort with joystick and electric steering wheel

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| EU-UK Declaration | Danfoss EU-UK DOC00023802.A | English | Multiple | 31 Oct, 2025 | 388.2 KB | |
| User guide | EHPS Steering Valve with PVE Electrical Actuation Module and OSPCX CN Steering Wheel Technical Information Manual | English | Multiple | 08 Mar, 2015 | 3.3 MB | |
| Service guide | Steering Valve EHPS and EHPS with OLS 320 Service Manual | English | Multiple | 21 Jul, 2022 | 9.2 MB |
Related products

Electro-hydraulic steering valve used with mechanical steering wheel. Certified - SIL 2 fail safe. Applications with quick steering and auto-guidance (GPS). Interface to joystick and electric steering wheel.

Electro-hydraulic steering valve used for steer-by-wire systems. Certified - SIL 2 fail safe. Applications with quick steering, auto-guidance (GPS) and all wheel steering. Interface to joystick and electric steering wheel.
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
Related solutions

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.

To remain competitive in today’s agricultural equipment market, OEMs are offering satellite-based, automatic steering solutions.

Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.

Danfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, superior machine controllability and performance for your customers.

Vario-Steer™ enhances off-highway vehicle handling by dynamically adjusting steering response to the machine’s speed - delivering precision when needed, and stability when it matters most.

Danfoss offers an exceptional hydraulic solution that effectively reduces jerky motion in articulated vehicles. By integrating wide-angle and progressive flow-amplifying technology into the Xtreme-Steer product family, Danfoss provides a smoother and more precise steering experience, resulting in enhanced overall performance and operator comfort.
Case stories

Palfinger’s new TEC and SH knuckle-boom cranes are connected to the internet. Danfoss has helped make it happen. Lean about all the benefits.

New hydrostatic 2-Motor-Transmission solution improves productivity and operator comfort, reduces costs. The subsystem solution applicable for wheel loaders, telehandlers, dumpers.

IROCK Crushers, in Valley View, OH looks to Kraft Fluid Systems. This is a Danfoss distributor, to develop an engine monitoring software solution.

At Danfoss, we’re partnering with our OEM customers and distributors to reinvent how operators interact with machines. This helps increasing productivity and comfort.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.
Explore more