Hydraulic motor pumps
Our standard and custom hydraulic power units are driven by Vickers by Danfoss motor pumps, the workhorses of the industry. These motor pumps are also available standalone, allowing OEM customers and system integrators to build custom hydraulic systems. Depending on region, they are available with various pump types, motor types, integration levels, and low-noise options.
Motor pump features and benefits​
Wide range of pump types and displacements to support a broad range of applications
Asynchronous induction motors with various mounting and cooling options
Standard integration with coupling and bell-housing or high integration with close couple design (direct connection of pump and motor via male/female spline shaft)
Special low-noise configurations with quiet pump, quiet motors, and acoustic shielding
Product range

Standard motor pumps
Standard Vickers by Danfoss motor-pumps are available with a wide range of motor options, pump options, integration levels, and mounting styles to fit the needs of most OEMs and system integrators. Having a pre-assembled plug-and-play unit from a single vendor also helps save supply chain, engineering, and installation costs.
Visit PowerSource for more information

Variable speed drives
Vickers by Danfoss Variable Speed Drives (VSDs) offer significant advantages over conventional constant-speed drive pump systems, including reduced energy consumption (up to 70% depending on the duty cycle), noise pollution, and heat generation. These VSDs achieve power-on-demand more efficiently by matching the motor and pump speed to the load requirements, eliminating energy waste and enabling the downsizing of pumps and motors. This leads to lower operating costs, a smaller machine footprint, and extended component life, ultimately improving the total cost of ownership.

Low-noise integrated motor pumps
These motor pumps combine an oil-cooled asynchronous induction motor with power up to 92 kW [125 hp] with a vane pump or variable-displacement piston-type pump in the sound enclosure. The lack of dynamic seals eliminates the possibility of leaks while the motor and enclosure designs minimize noise by an average of 10 dBA.
Visit PowerSource page for more information
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Vickers by Danfoss Variable Speed Drive Pump Solutions | English | Multiple | 23 Aug, 2024 | 7.5 MB |
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.