Piston accumulators and stands
Available in standard and custom XL configurations, Vickers by Danfoss piston accumulators are essential components in hydraulic systems, providing energy storage, pulsation dampening, and shock absorption. Piston accumulators store hydraulic fluid under pressure, using a movable piston to separate the fluid from a gas pre-charge. This stored energy can be released on demand to supplement pump flow, maintain pressure during system fluctuations, or provide emergency power. We also offer custom accumulator stands which securely mount and support piston accumulators to enhance the performance, reliability, and safety of hydraulic systems.
Piston accumulator features and benefits
Vickers by Danfoss piston accumulators store hydraulic fluid under pressure, and the associated energy can be released on demand to supplement pump flow, maintain pressure during system fluctuations, or provide emergency power.
Pulsation dampening: Reduces pressure fluctuations and noise in hydraulic systems
Emergency power: Provides backup power in case of pump failure
Shock absorption: Protects hydraulic components from pressure spikes
Wide pressure range: Available in various pressure ratings to suit different applications.
Durable construction: Designed for long-lasting performance in demanding environments.
Customizable options: Offered in various sizes and materials to meet specific needs.
Improved system performance: Enhances the overall efficiency and responsiveness of hydraulic systems
Custom accumulator stands
Accumulator stands securely mount and support piston accumulators. Together, piston accumulators and stands enhance the performance, reliability, and safety of hydraulic systems across various industrial and mobile applications.
Accumulator stands - features and benefits
Provides a stable and secure platform for mounting piston accumulators
Ensures correct accumulator orientation for optimal performance
Made from robust materials to withstand heavy loads and harsh conditions
Reduces vibration transmission to the accumulator, extending its lifespan
Designed for quick and easy installation in hydraulic systems
Protected against corrosion for long-term reliability
Compatible with a wide range of piston accumulator sizes and models
Improves the safety of hydraulic systems by providing a stable and secure mounting
Product range

Piston accumulators
Vickers by Danfoss standard piston accumulators provide fast and easy product sizing, saving engineering time and cost. A continuous piston position monitoring system improves efficiency.

XL piston accumulator
Increase the efficiency, safety, and lifespan of your large hydraulic systems with custom-engineered XL-series piston accumulators.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Success story: Mooring tensioners using Danfoss XL cylinders | English | Multiple | 26 Jul, 2023 | 487.3 KB |
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.