Our best-selling hydraulic hose for all-round premium performance in diverse applications where flexibility needed. Built on a strong design heritage, the Aeroquip by Danfoss GH781 is our traditional premium two-wire braided hose. It offers outstanding flexibility and temperature resistance—even against competing premium hoses—as well as zero leaks and a longer lifespan than the industry standard. With countless certifications and OEM listings, this hose also offers customers proven performance.

Features
-
300,000 impulse cycle lifetime, +50% greater than EN857 Type 2SC standard
-
2X impulse cycle lifetime even when operating at 126°C
-
Average pressure rating 13% higher than standard and 20% higher for size 8 hoses
-
Average bending radius 35% better than standard and over 50% better for hose sizes 10+ and up
-
26% broader operating temperature range than standard, from -46°C (-50°F) up to 126°C (260°F)
-
Up to 8X more abrasion resistance than standard synthetic hose covers with Danfoss Dura-Tuff cover
-
Comes with Danfoss Global TTC non-skive, one-piece fittings rated for Class 0 leakage
Benefits
-
+50% the life expectancy of standard EN857 Type 2SC hoses lowers maintenance costs and increases safety
-
Greater flexibility enables use in really tight spaces, allowing more design freedom, lower assembly costs, and reduced machine weight that increases fuel-efficiency
-
Higher temperature tolerance protects against heat in demanding environments, reducing maintenance costs and risk of hose failure
-
Higher pressure rating and wider operational temperature range enable use in broader applications—driving design, inventory, and assembly cost-savings
-
Higher abrasion resistance lessens a leading cause of hose failure, increasing in-application life and reducing maintenance costs
-
High-performance fittings enable better sealing and leak-free operations.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Fact sheet | Aeroquip GH781 Fact Sheet | English | Multiple | 26 Jul, 2023 | 1.6 MB | |
| Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
| Catalog | China Core Rubber Hydraulic Hoses Catalog | Chinese | China | 22 Aug, 2023 | 3.3 MB | |
| Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
| Brochure | Fluid Conveyance Services Guide | English | Multiple | 13 Apr, 2023 | 1.8 MB |
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more