The Aeroquip EC881 Dynamax hose is a high-performing, two wire EN857 2SC braided hose that outperforms the typical EN857 2SC 200,000 impulse cycle requirement by 5X. This hose is also has significantly higher temperature ratings, making it the perfect choice for industries such as agriculture, oil & gas, and mining. The EC881 Dynamax hose offers a range of benefits that can help you reduce costs, decrease downtime, and improve fuel efficiency, including up to 35% higher pressure ratings than standard hoses. With a qualification of 1 million impulse cycles, this hose is built to last, offering lower maintenance costs and higher safety for your operation.

Features
-
Qualified for 1 million impulse cycles
-
Exceeds EN857 Type 1SC standard by 5X, designed to last and withstand tough applications
-
Up to 35% higher pressure ratings than standard hoses, suitable for high-pressure applications
-
Better suited for a broader range of hydraulic systems, potentially saving costs in build
-
50% better bending radius than standard hoses, improving design flexibility
-
8 times enhanced abrasion resistance with Dura-Tuff cover, reducing maintenance costs
-
Higher operating temperature of +126°C (260°F) than standard two wire braided hose
Benefits
-
Lower maintenance costs and higher safety due to the ability to withstand tough applications
-
Cost savings in build due to the hose's suitability for a broader range of hydraulic systems
-
Decreased weight of machines and improved routing due to improved design flexibility
-
Reduced maintenance costs due to enhanced abrasion resistance
-
More versatile use in hydraulic systems, reducing design and usage complexity and potentially saving costs in build.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
| Catalog | China Core Rubber Hydraulic Hoses Catalog | Chinese | China | 22 Aug, 2023 | 3.3 MB | |
| Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
| Brochure | Fluid Conveyance Services Guide | English | Multiple | 13 Apr, 2023 | 1.8 MB | |
| Promotion material | There are a million reasons to choose Aeroquip EC881 Dynamax hose | English | Multiple | 26 Feb, 2026 | 2.1 MB |
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more