Suited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times. With a press force of 8 bar (116 psi), the ET6210KT has a working range of up to 3”, features multi-purpose dies, and is compatible with all types of hoses and fittings. Adaptable foot pedal control over hose clamping also frees both of the operator’s hands, while an innovative rapid tool sled enables simple and quick insertion of 90°, 45°, or straight fittings without time-consuming tool changes.
Features and benefits
Higher productivity
Robust design
Eliminates lengthy set-up times thanks to universal clamping jaws for all hose diameters
Reduced time for tool changes
Ergonomic operations
Simple-to-use: An axially adjustable clamping unit for all hose diameters prevents kinking of thin hoses and reduces waste
Drives cost-savings with high resistance to wear and tear and no need for regular maintenance
Designed for safety: CE-compliant and includes safety guards for moving components
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2000, Delta, 4000, 4000 Compact, 6000, 10 000 SeriesBuilt for tough jobs, Danfoss char-lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }J, H, S, T seriesSmall but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Speed sensorsSpeed sensors for orbital motors, LSHT motors and hydraulic motors. EMD speed sensor
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cam lobe motorsThe new THORX motors deliver improved performance and higher efficiency to match the evolving customer demands in today’s construction market. The compact design allows for easy machine integration, while providing the highest power density in the market.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ET6210 Nipple Inserter User manual | English | Multiple | 29 Jul, 2024 | 2.0 MB |
Related products
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.