Robustness and ergonomics in your hand
Ikargo is our newest customizable handheld system which can be used in a wide range of configurations. This handheld has been designed with customization, service, robustness and user ergonomics in mind.
Ikargo comprises two models, Ikargo 1 (6 pushbuttons + multikey) and Ikargo 2 (10 pushbuttons + multikey) which depend on the number of functions different projects will need.
Both Ikargo transmitter models include a multikey, which is a device connected to the transmitter via RFID. This multikey can be used as the Key, as the Start and as a selector switch.
Specifications
| Transmitter | Ikargo |
| Stop function | Cat. 3 - PLd |
| Ingress protection | IP65/NEMA4 |
| Anti condensation system | N/A |
| Frequency band | Multiband (400 – 930 MHz) |
| Main mechanisms (max. #) | Push button (6 or 10) / Multikey (1) |
| Removable EEPROM | External |
| Battery model | BT11K |
| Battery life | >8 hours |
| Operating temperature range | -20C +70C (-4F +158F) |
| Weight (with battery) | Configuration dependable |
| Harness | Hand strap/shoulder strap |
| Display | Yes |
| Cable connection | N/A |
| Range limiter | Yes |
| Associated receivers | R06/R13 B/R13 F/R70 |
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | IKARGO Data Sheet | Chinese | Multiple | 03 Nov, 2020 | 599.5 KB | |
| User guide | IKARGO Transmitter User Manual | Spanish, Castilian | Multiple | 29 May, 2019 | 5.4 MB | |
| Data sheet | IKARGO1 data sheet | English | Multiple | 13 Feb, 2025 | 537.5 KB | |
| User guide | IKARGO1 Transmitter User Manual | English | Multiple | 27 Jan, 2025 | 5.0 MB | |
| User guide | IKARGO1 Transmitter User Manual | Portuguese | Multiple | 12 Dec, 2024 | 5.0 MB | |
| User guide | Ikargo2 transmitter remote control user manual | English | Multiple | 09 Jul, 2024 | 2.9 MB |
Related products
Related markets

The growing world population and migration trends towards cities create an ongoing need for better infrastructure, manufacturing, and heavy industry. These industries need to build efficiently and reliably with the lowest capital expenditure and operating costs possible, despite facing volatile demand cycles. Danfoss solutions in instrumentation, control, and energy efficiency have served for decades to improve manufacturing sites and processing facilities throughout the world, significantly contributing to new technologies and cost savings.