Adapted to vehicles with CAN BUS communication
The MPCAN is our specialized receiver for machinery controlled by CAN BUS communication where constant information exchange is necessary.
Features and benefits
Multiple-band radio with full-duplex communication
Worldwide compatible multi-band radio. Possibility of full-duplex communication. Easily customizable via EEPROM.
Tether connection
Tether connection between the transmitter and receiver as an alternative to radio connection. In the event that radio control is not permitted or there are no charged batteries, the radio remote can be used with a wired connection between the transmitter and receiver. If a wired connection is used, the transmitter is powered by the receiver.
Removable EEPROM sim module
Removable memory card. Quick and easy restoration of service with a spare unit in the event of transmitter or receiver failure. If the transmitter is completely destroyed, the replacement can copy the EEPROM from the receiver.
External LEDs for troubleshooting
The external display allows for fast and simple troubleshooting, to facilitate user detection of the incident as soon as possible
Multiple transmitter system
Possibility of working with multiple transmitters and a single receiver. The first device to link up assumes control of the machine.
Tandem systems
For situations requiring the use of two or more independent cranes moving simultaneously. The master transmitters can choose whether to work simultaneously with several receivers or independently with one of them.
Multiple receiver systems
Possibility of working with a single transmitter and multiple receivers at the same time
Specifications
| Receiver | MPCAN |
| Stop function | Cat. 3 – PLd |
| Ingress protection | IP65/NEMA4 |
| Frequency band | Multiband (400 – 930 MHz) |
| AC power supply | N/A |
| DC power supply | 9-35 Vdc |
| Antenna | External / Internal (default) |
| Removable EEPROM | Internal |
| Signaling | External |
| ON / OFF outputs (Max.) | 4 |
| Analogue outputs (Max.) | N/A |
| CANopen | Yes |
| ON / OFF inputs (Max.) | 4 |
| Analogue inputs (Max.) | N/A |
| Maximum output Current | 2A |
| Working temperature range | -20C + 70C (-4F + 158F) |
| Weight | 300 grams |
| Dimensions (LxWxH mm) | 117 x 133 x 36 |
| Cable connection | Yes |
| Associated transmitters | T70 1/ T70 2/ T70 1 HALL/ T70 2 HALL/ T70 1 ATEX/ T70 2 ATEX/ IK2/ IK3 / IK4 |
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | MPCAN Receiver Data Sheet | English | Multiple | 12 Feb, 2025 | 294.6 KB | |
| Data sheet | MPCAN Receiver Data Sheet | Spanish, Castilian | Multiple | 30 Jun, 2019 | 799.5 KB | |
| User guide | MPCAN Receiver User Manual | English | Multiple | 29 Jan, 2025 | 4.3 MB | |
| User guide | MPCAN Receiver User Manual | Portuguese | Multiple | 24 Jan, 2025 | 4.3 MB | |
| User guide | MPCAN Receiver User Manual | Spanish, Castilian | Multiple | 29 May, 2019 | 3.8 MB |
Related products
Coming soon...
Coming soon...
Related markets

Our engineers are constantly working to help deliver precise and reliable mobile hydraulic control to advanced machines like yours. From propulsion and steering, to work function and power management, Danfoss is committed to help you improve machine performance. At the same time, decrease your time to market.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more