Experience unparalleled performance, controllability, and reliability with the Danfoss Hydraulic Pilot Sectional Valve. Designed exclusively for dozers and forklift application, this cutting-edge valve offers complete flexibility in creating the perfect solution for any dozer and forklift application. With independent configuration of each section, you can achieve optimal performance tailored to your specific needs.
More than 11 different lever options
Body valve: 6 standard body options
Max. inlet pressure (bar): 60
Rated flow (LPM): 10
Output pressure (bar): 0~30
Fluid type: mineral oil (max. fluid temperature -20ºC~90ºC
ISO 4406 certified
IP 69K rating (switch)
Over 30 year of experience in hydraulic control development
Designed to withstand extreme and harsh conditions
Consistent performance, even in the toughest operating conditions
Danfoss hydraulic joysticks offer unparalleled versatility and ergonomic operation. Tailored solutions can be configured to provide the highest comfort and usability for operators.
Danfoss Hydraulic Foot Pedals are designed exclusively for off-highway vehicles. Our pedal types can be perfectly matched to ensure maximum comfort and control, while delivering unmatched performance.
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more