The Danfoss EC-C24-D180 motor controller operates with low-voltage DC input and high-current output, offering excellent hardware and software performance. One motor control unit (MCU) provides real-time motor control while a second is used for diagnostics and safety, and the use of isolated CAN circuits reduces interference.
Features and benefits
Dual-MCU architecture
Support for IPM motors.
IP65 protection for reliability in severe environments
Motor speed is easy to control using CAN bus signals
Configurable CAN bus and Power Map curve
Ramp detection and speed limitation
Applications
- Scissor lift
- Mini e-SSL
- Mini e-Excavator
- Mini e-Wheel Loader
- Mini AGV
Specifications
- Nominal voltage 24V
- Working voltage range 16.5V to 34V
- Nominal current 80Arms, S2-60min
- Max. current 180Arms, S2-1min
- Max. power 2.2kW
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | EC-C24-D180 low voltage inverter data sheet | English | Multiple | 08 Sep, 2025 | 372.5 KB |
Powersource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.