The EC-LCL1200B-350 is a heavy-duty LCL filter designed as an accessory for the EC-C1200-450-L inverter. These products together act as an Active Front End (AFE) by taking from and feeding to a power grid.
Compact design with all filter components rated for 300 A RMS and 250 kVA
Liquid cooled with a water-glycol mixture
Sealed from moisture and dust with protection ratings IP67 and IP6K9K
Suitable for ambient temperatures from -40°C to 85°C [-40°F to 185°F]
Supports coolant temperature up to 65°C [149°F]
Robust design to withstand high levels of mechanical vibration and shock
Integrated contactors and pre-charge circuit
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more