
Heavy-duty performance
Vickers by Danfoss mill-duty hydraulic cylinders are designed to perform in extremely demanding environments such as steel manufacturing facilities. Can't find the bore size or stroke length you need? We're glad to customize a solution for you.
- Efficiency - cut cycle times and boost production
- Reliable - optimal performance
- Made to last - extended seal life
Accelerate cycle times and increase production
Maximize acceleration with our patented floating ring cushion seal or alternate ball check design. Optimize deceleration with the fully adjustable cushioning system.
Durable
Heavy-duty, high-yield-strength steel throughout the cylinder—including the flange—ensures maximum durability. The threaded flange design enables reliable operation in even the most demanding applications.
Safe, dependable performance
Captive screws prevent accidental removal, while still allowing easy adjustment. The SureSeal system—the connection between rod and wipers—ensures exceptional performance and durability.
Minimize wear and extend seal life
Special wear bands eliminate metal-to-metal contact for longer cylinder life and increased load-carrying capability. The case-hardened, chrome-plated piston rod ensures maximum durability and seal life, resulting in less downtime.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |
Powersource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.