Pressure and differential pressure relief controllers consist of a valve and a pressure actuator. Primarily used to limit a pressure (A) or differential pressure (PA)
over a system/substation/pump.
Controllers are normally closed: AV(P)A due to a normally closed valve and AF(P)A due to a stretching spring.
Pressure and differential pressure relief controllers are primarily installed into a bypass. They can be used to enable heat power distribution to other network connections or idle flow in case the connection(s) close(s) completely.
Pressure and differential pressure relief controllers can protect variable flow pumps from overload in the event that flow falls below minimum pump capacity. They relieve pump/application and forward heat power to other connections.
A pressure relief controller can also be installed into the return to maintain a higher desired (static) pressure in the system.
Features and benefits
Relief pump/application and forward heat power to other connections safely
Made for demanding systems, resistant to corrosion, cavitation and dirt
Connected system is protected against pressure surges, fluctuations, cavitation and noise
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | AFA-VFG2 | English | Multiple | 14 Oct, 2018 | 1.1 MB | |
Data sheet | AFD/VFG 2, VFGS 2 (21) | English | Multiple | 02 Dec, 2018 | 2.5 MB | |
Data sheet | AFP/VFG 2 (21) | English | Multiple | 14 Oct, 2018 | 1.5 MB | |
Data sheet | AFPA-VFG2 | English | Multiple | 14 Oct, 2018 | 1.0 MB | |
Data sheet | AVA (PN 25) | English | Multiple | 13 Apr, 2020 | 1.4 MB | |
Data sheet | AVPA (PN16, PN25) | English | Multiple | 07 Mar, 2018 | 840.8 KB | |
Data sheet | Differential Pressure Relief Controller AVPA | English | United Kingdom | 07 Jun, 2019 | 964.3 KB | |
Brochure | Improved temperature control and hydronic balance for your benefit | English | Multiple | 03 Dec, 2014 | 613.2 KB | |
Brochure | Let motorized intelligence solve your application challenges | English | Multiple | 29 Mar, 2015 | 3.2 MB | |
Data sheet | Pilot-controlled differential pressure and flow controller PCVPQ | English | Multiple | 14 Oct, 2018 | 1.2 MB | |
Data sheet | Pilot-controlled differential pressure controller PCVP | English | Multiple | 14 Oct, 2018 | 1.0 MB | |
Data sheet | Pilot-controlled differential pressure reducer PCVD | English | Multiple | 10 May, 2020 | 1.2 MB | |
Data sheet | Pilot-controlled flow controller PCVQ | English | Multiple | 14 Oct, 2018 | 958.6 KB | |
Brochure | Save energy with efficient and safe steam distribution | English | Multiple | 11 Jul, 2016 | 1.2 MB | |
Brochure | Track down and solve any hydronic imbalance with self acting controls | English | Multiple | 29 Mar, 2015 | 14.7 MB | |
Data sheet | VFG / VFGS /VFU Valves | English | Multiple | 14 Oct, 2018 | 1.2 MB |
Tools and apps
Application guide
FAQ
Case studies
-
Solar heating plant reduces CO2 emissions by 15,700 tonnes annuallyThe world’s largest solar heating plant in Silkeborg, Denmark harnesses energy to heat the homes and workplaces of 40,000 citizens. It supplies 18-20% of the annual heat consumption in the city of Silkeborg, Denmark, which has an ambitious target of CO2 neutrality in heat production by the year 2030.
-
District energy as the heating and cooling solution in Teknopark Istanbul, TurkeyBuilding: Office Application: Production of heating, cooling and domestic hot water Challenge: Design and construct customized district energy solutions for all buildings on the park Solution: Danfoss designed and constructed 3 pre-assembled DSE substations containing control valves for the heating, cooling and domestic hot water, heat meters, self-acting controllers and electronic controllers connected to a central Building Management System.
-
First ever district heating system with substations in Turkey600 residents in the town of Soma in Western Turkey now enjoy the comforts of a reliable and cheap heat supply from the town’s brand new district heating system. In the coming years, more than 8,000 households will be joining the system that exploits the excess heat from the municipal power plant – a great improvement from the charcoal boilers of the past, and much less expensive.